(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magazine Rack / PDBOX Magazine Rack Housing for Insert Machines

Magazine Rack / PDBOX Magazine Rack Housing for Insert Machines
  • Volume Discount

•Number Of Grooves: 50
•Groove Pitch (mm): 10
•Groove Width (mm): 5
•Groove Depth (mm): 3

Part Number

Configured Part Number is shown.

ED-PDBOX-MG

Part Number
ED-PDBOX-MG
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Magazine Rack External Dimensions (W x D x H) 360X400X580

Additional Products in this Category

Tech Support