(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCB rack plate【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
LPD0.5
PP-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSGroove Length
(mm)
Body Material Number of Grooves Groove Pitch
(mm)
Groove Width
(mm)
Groove Depth
(mm)
External Dimensions (W)
(mm)
External Dimensions (D)
(mm)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1090X2PS48124.57592180

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10155PP10103.43100165

Loading...

  1. 1

Additional Products in this Category

Tech Support