(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting with Vibration Proof Hard Vertical Band (Electrogalvanized/Stainless Steel)

Vertical Pipe Fitting with Vibration Proof Hard Vertical Band (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
· Vibration-proof auxiliary standing band for SGP pipes.
· Includes 3mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10339-0010
A10339-0024
A10339-0039
A10339-0043
A10339-0058
A10339-0062
A10339-0077
A10339-0081
A10339-0096
A10358-0015
A10358-0020
A10358-0034
A10358-0049
A10358-0053
A10358-0068
A10358-0072
A10358-0087
A10358-0091
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15A1/221.7
1 Piece(s)Available

11 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

8 Days or more

30~Less than 40[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

11 Days or more

40~Less than 50[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 50[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

11 Days or more

60~Less than 70[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating50A260.5
1 Piece(s)Available

11 Days or more

70~Less than 80[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3
1 Piece(s)Available

11 Days or more

80~Less than 90[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating80A389.1
1 Piece(s)Available

11 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

12 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A1/221.7
1 Piece(s)Available

13 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo20A3/427.2
1 Piece(s)Available

13 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A134
1 Piece(s)Available

12 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/442.7
1 Piece(s)Available

12 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo40A1 1/248.6
1 Piece(s)Available

12 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A260.5
1 Piece(s)Available

12 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A2 1/276.3
1 Piece(s)Available

12 Days or more

80~Less than 90[Stainless Steel] 304 Stainless SteelNo80A389.1
1 Piece(s)Available

12 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100A4114.3

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Compatible Pipe Type SGP Carbon Steel Rubber Thickness(mm) 3
Qty.(piece) 1

Additional Products in this Category

Tech Support