(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Pipe Fitting, Anti-Vibration Round washers

Hanging Pipe Fitting, Anti-Vibration Round washers
  • Volume Discount

[Features]
· Round washers for the anti-vibration hanging AD Series.
· Zinc electroplated finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10306-0023
A10306-0038
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Width C
(mm)
Hole diameter G
(mm)
1 Piece(s)Available

10 Days or more

W3/8X353511
1 Piece(s)Available

11 Days or more

W1/2X454514

Loading...

  1. 1

Basic Information

Types Fitting-related Components for Vibration Proofing Material Steel Surface Treatment Electrolytic Zinc Plating
Qty.(piece) 1

Additional Products in this Category

Tech Support