(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Bracket, Stainless Steel with Vibration Proof CL Tongue and 10t Rubber

Piping Bracket, Stainless Steel with Vibration Proof CL Tongue and 10t Rubber
  • Volume Discount

[Features]
· Vibration proof auxiliary hanging band for outer surface coated steel pipes.
· With 10mm rubber.
· Made of SUS304.

PDF

Part Number

Configured Part Number is shown.

A10219-0079

 
Part Number
A10219-0079
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Types Fitting-related Components for Vibration Proofing Main fit tube(or application tube)outside diameter(mm) 60~Less than 70 Material Stainless Steel
Applicable Pipe Type Coating Steel Pipe Surface Treatment No Nominal Diameter (A) 50A
Nominal Diameter (B) 2 Compatible Pipe Outer Diameter(mm) 64.1 Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10219-0079 in the Piping Bracket, Stainless Steel with Vibration Proof CL Tongue and 10t Rubber series.

Additional Products in this Category

Tech Support