(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hanging bolt fixed to wood, etc.
[Features]
· Hanging bolt fixed to wood, etc.
· Use nails or screws for fixture.
· Zinc electroplating finish
Part Number
Configured Part Number is shown.
A10291-0014
Types | Hanging Band Related Parts | Material | Steel | Surface Treatment | Electrolytic Zinc Plating |
---|---|---|---|---|---|
Size | W3/8 | Length L(mm) | 120 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10291-0014 in the Hanging Piping Bracket White Battledore Bolt series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy