(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Hanging Pipe Fitting, Rubber 25 for Copper Tubing (A10307-0016)

Hanging Pipe Fitting, Rubber 25 for Copper Tubing A10307-0016
  • Volume Discount

[Features]
· Rubber anti-vibration band for use with copper pipes.
· Fit-in type.
· Supports bands with widths of 32 and 25 mm.
· Material: EPDM.

PDF

Part Number

Configured Part Number is shown.

A10307-0016

 
Part Number
A10307-0016
Part NumberMinimum order quantityVolume DiscountDays to Ship Width W
(mm)
1 Piece(s)Available

11 Days or more

25

Loading...

  1. 1

Basic Information

Types Fitting-related Components for Vibration Proofing Material EPDM (Ethylene propylene rubber) Thickness t(mm) 3
Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10307-0016 in the Hanging Pipe Fitting, Rubber 25 for Copper Tubing series.

Products like this...

Part Number
A10307-0035
Part NumberMinimum order quantityVolume DiscountDays to Ship Width W
(mm)
1 Piece(s)Available

11 Days or more

32

Additional Products in this Category

Tech Support