(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Piping Fitting Steel SP Vertical Band

Vertical Piping Fitting Steel SP Vertical Band
  • Volume Discount

[Features]
· Hinge type standing band for a spiral duct pipe.
· Zinc Electroplated Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10338-0012
A10338-0027
A10338-0031
A10338-0084
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

100~Less than 200φ100103
1 Piece(s)Available

8 Days or more

100~Less than 200φ125128
1 Piece(s)Available

8 Days or more

100~Less than 200φ150153
1 Piece(s)Available

16 Days or more

300~Less than 400φ300303

Loading...

  1. 1

Basic Information

Types Vertical band Material Steel Compatible Pipe Type Spiral Duct Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support