| 1 Piece(s) | Available |
15 Days or more
| 10~Less than 20 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 10A | 3/8 | 17.3 |
| 1 Piece(s) | Available |
11 Days or more
| 20~Less than 30 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 15A | 1/2 | 21.7 |
| 1 Piece(s) | Available |
11 Days or more
| 20~Less than 30 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 20A | 3/4 | 27.2 |
| 1 Piece(s) | Available |
8 Days or more
| 30~Less than 40 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 25A | 1 | 34 |
| 1 Piece(s) | Available |
11 Days or more
| 40~Less than 50 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 32A | 1 1/4 | 42.7 |
| 1 Piece(s) | Available |
10 Days or more
| 40~Less than 50 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 40A | 1 1/2 | 48.6 |
| 1 Piece(s) | Available |
10 Days or more
| 60~Less than 70 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 50A | 2 | 60.5 |
| 1 Piece(s) | Available |
11 Days or more
| 70~Less than 80 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 65A | 2 1/2 | 76.3 |
| 1 Piece(s) | Available |
11 Days or more
| 80~Less than 90 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 80A | 3 | 89.1 |
| 1 Piece(s) | Available |
11 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 90A | 3 1/2 | 101.6 |
| 1 Piece(s) | Available |
8 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 100A | 4 | 114.3 |
| 1 Piece(s) | Available |
10 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 125A | 5 | 139.8 |
| 1 Piece(s) | Available |
11 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 150A | 6 | 165.2 |
| 1 Piece(s) | Available |
11 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 175A | 7 | 190.7 |
| 1 Piece(s) | Available |
8 Days or more
| 200~Less than 300 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 200A | 8 | 216.3 |
| 1 Piece(s) | Available |
14 Days or more
| 200~Less than 300 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 250A | 10 | 267.4 |
| 1 Piece(s) | Available |
14 Days or more
| 300~Less than 400 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 300A | 12 | 318.5 |
| 1 Piece(s) | Available |
14 Days or more
| 300~Less than 400 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 350A | 14 | 355.6 |
| 1 Piece(s) | Available |
14 Days or more
| 400~Less than 500 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | 400A | 16 | 406.4 |
| 1 Piece(s) | Available |
8 Days or more
| 30~Less than 40 | Steel | SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | VP25 | V-25 | 32 |
| 1 Piece(s) | Available |
8 Days or more
| 20~Less than 30 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 15A | 1/2 | 21.7 |
| 1 Piece(s) | Available |
11 Days or more
| 20~Less than 30 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 20A | 3/4 | 27.2 |
| 1 Piece(s) | Available |
11 Days or more
| 30~Less than 40 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 25A | 1 | 34 |
| 1 Piece(s) | Available |
11 Days or more
| 40~Less than 50 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 32A | 1 1/4 | 42.7 |
| 1 Piece(s) | Available |
11 Days or more
| 40~Less than 50 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 40A | 1 1/2 | 48.6 |
| 1 Piece(s) | Available |
8 Days or more
| 60~Less than 70 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 50A | 2 | 60.5 |
| 1 Piece(s) | Available |
8 Days or more
| 70~Less than 80 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 65A | 2 1/2 | 76.3 |
| 1 Piece(s) | Available |
11 Days or more
| 80~Less than 90 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 80A | 3 | 89.1 |
| 1 Piece(s) | Available |
11 Days or more
| 100~Less than 200 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 90A | 3 1/2 | 101.6 |
| 1 Piece(s) | Available |
8 Days or more
| 100~Less than 200 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 100A | 4 | 114.3 |
| 1 Piece(s) | Available |
10 Days or more
| 100~Less than 200 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 150A | 6 | 165.2 |
| 1 Piece(s) | Available |
11 Days or more
| 200~Less than 300 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 200A | 8 | 216.3 |
| 1 Piece(s) | Available |
11 Days or more
| 200~Less than 300 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 250A | 10 | 267.4 |
| 1 Piece(s) | Available |
11 Days or more
| 300~Less than 400 | [Stainless Steel] Stainless Steel | [Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube) | No | 300A | 12 | 318.5 |
| 1 Piece(s) | Available |
15 Days or more
| 20~Less than 30 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 15A | 1/2 | 21.7 |
| 1 Piece(s) | Available |
15 Days or more
| 20~Less than 30 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 20A | 3/4 | 27.2 |
| 1 Piece(s) | Available |
20 Days or more
| 30~Less than 40 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 25A | 1 | 34 |
| 1 Piece(s) | Available |
20 Days or more
| 40~Less than 50 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 32A | 1 1/4 | 42.7 |
| 1 Piece(s) | Available |
20 Days or more
| 40~Less than 50 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 40A | 1 1/2 | 48.6 |
| 1 Piece(s) | Available |
20 Days or more
| 60~Less than 70 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 50A | 2 | 60.5 |
| 1 Piece(s) | Available |
20 Days or more
| 70~Less than 80 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 65A | 2 1/2 | 76.3 |
| 1 Piece(s) | Available |
20 Days or more
| 80~Less than 90 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 80A | 3 | 89.1 |
| 1 Piece(s) | Available |
20 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 100A | 4 | 114.3 |
| 1 Piece(s) | Available |
20 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 125A | 5 | 139.8 |
| 1 Piece(s) | Available |
20 Days or more
| 100~Less than 200 | Steel | SGP Pipe | [Zinc Plating] Hot zinc plating (dip plating) | 150A | 6 | 165.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy