(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fittings, Cast Iron Standing Band (Electrogalvanized/Stainless Steel)

Vertical Pipe Fittings, Cast Iron Standing Band (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
•Hinged standing band for cast iron drain pipe.
· Zinc Plating Finish.
· Made of SUS304

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10333-0016
A10333-0035
A10333-0040
A10333-0054
A10333-0069
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

13 Days or more

60~Less than 7050A262
1 Piece(s)Available

13 Days or more

80~Less than 9075A384
1 Piece(s)Available

13 Days or more

100~Less than 200100A4109
1 Piece(s)Available

13 Days or more

100~Less than 200125A5134
1 Piece(s)Available

13 Days or more

100~Less than 200150A6159

Loading...

  1. 1

Basic Information

Types Vertical band Material Steel Compatible Pipe Type Cast Iron Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support