(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Piping Bracket Hanging Band for Cast Iron (Zinc Plating/Stainless) (Part Numbers)

Hanging Piping Bracket Hanging Band for Cast Iron (Zinc Plating/Stainless)
  • Volume Discount

Hinged Hanging Band for Cast Iron Drainage Pipe

[Features]
· Hinged hanging band for cast iron drain pipe.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10161-0010
A10161-0024
A10161-0039
A10161-0043
A10161-0058
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

9 Days or more

60~Less than 7050A262
1 Piece(s)Available

14 Days or more

80~Less than 9075A384
1 Piece(s)Available

14 Days or more

100~Less than 200100A4109
1 Piece(s)Available

14 Days or more

100~Less than 200125A5134
1 Piece(s)Available

14 Days or more

100~Less than 200150A6159

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type Cast Iron Pipe for Drainage
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support