(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspended Pipe Fixture without Galvanized Steel Sheet SP Suspension Tongue

Suspended Pipe Fixture without Galvanized Steel Sheet SP Suspension Tongue
  • Volume Discount

[Features]
· Lantern type hanging band for a spiral duct pipe.
· Made of molten zinc-plated steel plate.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A15518-0013
A15518-0028
A15518-0032
A15518-0047
A15518-0051
A15518-0066
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

13 Days or more

80~Less than 90φ7580
1 Piece(s)Available

11 Days or more

100~Less than 200φ100103
1 Piece(s)Available

11 Days or more

100~Less than 200φ125128
1 Piece(s)Available

11 Days or more

100~Less than 200φ150153
1 Piece(s)Available

13 Days or more

100~Less than 200φ175178
1 Piece(s)Available

13 Days or more

200~Less than 300φ200203

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type Spiral Duct Pipe
Surface Treatment Hot zinc plating (dip plating) Qty.(piece) 1

Additional Products in this Category

Tech Support