(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Rubber for antivibration bands.
· Adhesive type.
· Material: CR.
Part Number
Configured Part Number is shown.
A10308-0090
Types | Fitting-related Components for Vibration Proofing | Material | CR (Chloroprene rubber) | Length L(mm) | 295 |
---|---|---|---|---|---|
Thickness t(mm) | 3.5 | Width W(mm) | 25 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10308-0090 in the Hanging Pipe Fitting, Handy and Anti-Vibration series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy