(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Bracket Hayauma Product Hayauma L Universal Series

Standard Bracket Hayauma Product Hayauma L Universal Series
  • Volume Discount

The assembly-type pressed steel material requires no welding. For light items.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A14860-0019
A14860-0023
A14860-0038
A14860-0042
A14860-0057
A14860-0061
A14860-0076
A14860-0095
A14860-0108
A14862-0013
A14862-0028
A14862-0032
A14862-0047
A14862-0051
A14862-0066
A14862-0085
A14862-0090
A14862-0102
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Size A
(mm)
Size B
(mm)
Part number (Part number)
1 Piece(s)Available

8 Days or more

SteelBright Chromate Plating150120L-1
1 Piece(s)Available

8 Days or more

SteelBright Chromate Plating210150L-2
1 Piece(s)Available

8 Days or more

SteelBright Chromate Plating300210L-3
1 Piece(s)Available

8 Days or more

SteelBright Chromate Plating390240L-4
1 Piece(s)Available

8 Days or more

SteelBright Chromate Plating510300L-5
1 Piece(s)Available

15 Days or more

SteelBright Chromate Plating600300L-6
1 Piece(s)Available

15 Days or more

SteelBright Chromate Plating690390L-7
1 Piece(s)Available

15 Days or more

SteelBright Chromate Plating810390L-8
1 Piece(s)Available

15 Days or more

SteelBright Chromate Plating900510L-9
1 Piece(s)Available

8 Days or more

Stainless Steel[No] No150120L-1
1 Piece(s)Available

8 Days or more

Stainless Steel[No] No210150L-2
1 Piece(s)Available

18 Days or more

Stainless Steel[No] No300210L-3
1 Piece(s)Available

18 Days or more

Stainless Steel[No] No390240L-4
1 Piece(s)Available

8 Days or more

Stainless Steel[No] No510300L-5
1 Piece(s)Available

15 Days or more

Stainless Steel[No] No600300L-6
1 Piece(s)Available

15 Days or more

Stainless Steel[No] No690390L-7
1 Piece(s)Available

15 Days or more

Stainless Steel[No] No810390L-8
1 Piece(s)Available

15 Days or more

Stainless Steel[No] No900510L-9

Loading...

  1. 1

Basic Information

Specifications Holes on Single Side (Nail Holes) Hole Pitch(mm) 30 Nail Hole Pitch(mm) 30
Qty.(piece) 1

Additional Products in this Category

Tech Support