(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Bracket - Hayauma-Made - Hayauma W (Hole on Both Faces Type) Series

Standard Bracket - Hayauma-Made - Hayauma W (Hole on Both Faces Type) Series
  • Volume Discount

[Features]
· Assembly-type pressed steel requires no welding.
· For lightweight items.
· Frames and brackets can be assembled using the "Hayauma connection bracket" and nuts and bolts.
· Hot dip galvanized finish.
· Electrogalvanized finish.
· Made of SUS304.
· Consult us about the allowable load.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A11680-0017
A11680-0036
A11681-0029
A11681-0033
A12191-0037
A12225-0018
A12225-0022
A12225-0037
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Specifications Nail Hole Pitch
(mm)
Length
(mm)
Part Name
1 Piece(s)Available

11 Days or more

Steel[Zinc Plating] Hot zinc plating (dip plating)Holes on Both Sides-1800Hayauma W-1800
1 Piece(s)Available

11 Days or more

Steel[Zinc Plating] Hot zinc plating (dip plating)Holes on Both Sides-900Hayauma W-900
1 Piece(s)Available

10 Days or more

Stainless Steel[No] NoHoles on Both Sides-2520Hayauma W-2520
1 Piece(s)Available

26 Days or more

Stainless Steel[No] NoHoles on Both Sides-900Hayauma W-900
1 Piece(s)Available

8 Days or more

SteelBright Chromate PlatingHoles on Both Sides (Nail Holes)30900Hayauma WNF-900
1 Piece(s)Available

10 Days or more

Stainless SteelBright Chromate PlatingHoles on Both Sides-900Hayauma W-900
1 Piece(s)Available

11 Days or more

Stainless SteelBright Chromate PlatingHoles on Both Sides-1800Hayauma W-1800
1 Piece(s)Available

11 Days or more

Stainless SteelBright Chromate PlatingHoles on Both Sides-2520Hayauma W-2520

Loading...

  1. 1

Basic Information

Hole Pitch(mm) 60 Qty.(piece) 1

Additional Products in this Category

Tech Support