(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Pipe Fitting Hanging Band (Electro-Galvanized/Dip Plating)

Hanging Pipe Fitting Hanging Band (Electro-Galvanized/Dip Plating)
  • Volume Discount

A hinged assembly type pipe hanger band for use with SGP pipes.

[Features]
· A hinged pipe hanger band for use with SGP pipes.
· This product has a thicker plate material than the A10139 pipe hanger band.
· For 200A or higher, a reinforcement plate is welded to the band ears.
· Electrogalvanized finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10143-0011
A10143-0026
A10143-0045
A10143-0050
A10143-0064
A10143-0079
A10143-0083
A10143-0098
A10143-0115
A10143-0120
A10143-0172
A11211-0056
A11211-0094
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Surface Treatment Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20~Less than 30[Zinc Plating] Electrolytic Zinc Plating15A1/221.7
1 Piece(s)Available

11 Days or more

20~Less than 30[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

11 Days or more

30~Less than 40[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

11 Days or more

40~Less than 50[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 50[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

11 Days or more

60~Less than 70[Zinc Plating] Electrolytic Zinc Plating50A260.5
1 Piece(s)Available

11 Days or more

70~Less than 80[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3
1 Piece(s)Available

11 Days or more

80~Less than 90[Zinc Plating] Electrolytic Zinc Plating80A389.1
1 Piece(s)Available

20 Days or more

100~Less than 200[Zinc Plating] Electrolytic Zinc Plating90A3 1/2101.6
1 Piece(s)Available

11 Days or more

100~Less than 200[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

15 Days or more

300~Less than 400[Zinc Plating] Electrolytic Zinc Plating300A12318.5
1 Piece(s)Available

9 Days or more

40~Less than 50[Zinc Plating] Hot zinc plating (dip plating)40A1 1/248.6
1 Piece(s)Available

9 Days or more

80~Less than 90[Zinc Plating] Hot zinc plating (dip plating)80A389.1

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type SGP Pipe
Qty.(piece) 1

Additional Products in this Category

Tech Support