(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Pipe Fittings, Screw-in T Type Leg (Electro-Galvanized/Stainless Steel)

Hanging Pipe Fittings, Screw-in T Type Leg (Electro-Galvanized/Stainless Steel)
  • Volume Discount

Fittings for connecting to hanging bolt

[Features]
· Use A pins, screws, etc. for stabilization.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10293-0019
A10295-0013
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Width W
(mm)
1 Piece(s)Available

8 Days or more

Steel[Zinc Plating] Electrolytic Zinc Plating24
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelNo25

Loading...

  1. 1

Basic Information

Types Hanging Band Related Parts Size W3/8 Length L(mm) 63
Qty.(piece) 1

Additional Products in this Category

Tech Support