(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A level adjusting band for 32–80A use.
· All screws are replaceable.
· Other height (H) dimensions are also available.
· Electrogalvanized finish (stainless steel types are manufactured on request).
Part Number
Configured Part Number is shown.
A14697-0018
Types | Floor Band | Main fit tube(or application tube)outside diameter(mm) | 50~Less than 100 | Material | Steel |
---|---|---|---|---|---|
Applicable Pipe Type | SGP/VP Tube | Surface Treatment | Electrolytic Zinc Plating | The size of diameter of steel pipe (A) | 32A~80A |
Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A14697-0018 in the Floor Band, with Set Floor Nut, with Plate Stopper series.
Part Number |
---|
A14697-0022 |
A14697-0037 |
A14697-0041 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy