(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

The Resin Band Click Band/Click Eco

The Resin Band Click Band/Click Eco

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· One-touch pipe clamp for easy mounting and removal.
▪ Work times can be cut in half.
▪ This supports outside diameters from 8 mm to 127 mm.
The standard types have sufficient strength and can be used over a wide range of applications.
▪ Materials: composite resin xenoy color: light gray.
· The operating temperature range: -25℃~+90℃.
▪ This supports harsh environments for nylon materials in which it has a track record.
▪ Materials: Polyamide 12 colors: dark gray.
· The operating temperature range: -40℃~+110℃.
▪The popular type has priced affordably.
Materials: Polypropylene color: black.
▪ The operating temperature range: -10℃ to +70℃

Part Number

Configured Part Number is shown.

Part Number
A10530-0340
A10530-0392
A16917-0116
A16917-0135
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Compatible Pipe Outer Diameter
(mm)
Color Specifications Load Intensity
(kgf)
Part number (Part number)
1 Piece(s)Available

8 Days or more

10 to Less than 20Composite Resin Xenoy19.5~21.8Light GrayCLIC Standard25CLIC-20
1 Piece(s)Available

8 Days or more

30 to Less than 40Composite Resin Xenoy35.5~39.5Light GrayCLIC Standard41CLIC-36
1 Piece(s)Available

10 Days or more

30 to Less than 40Polypropylene35.5~39.5BlackCLIC-ECO41CLIC-36
1 Piece(s)Available

10 Days or more

30 to Less than 40Polypropylene39.5~43.5BlackCLIC-ECO45CLIC-40

Loading...

  1. 1

Basic Information

Qty.(piece) 1

Additional Products in this Category

Tech Support