| 1 Piece(s) | Available |
8 Days or more
| 20~Less than 30 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W5/16 | 15A | 1/2 | 21.7 |
| 1 Piece(s) | Available |
8 Days or more
| 20~Less than 30 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W5/16 | 20A | 3/4 | 27.2 |
| 1 Piece(s) | Available |
8 Days or more
| 30~Less than 40 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W5/16 | 25A | 1 | 34 |
| 1 Piece(s) | Available |
8 Days or more
| 40~Less than 50 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W5/16 | 32A | 1 1/4 | 42.7 |
| 1 Piece(s) | Available |
8 Days or more
| 40~Less than 50 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W3/8 | 40A | 1 1/2 | 48.6 |
| 1 Piece(s) | Available |
8 Days or more
| 60~Less than 70 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W3/8 | 50A | 2 | 60.5 |
| 1 Piece(s) | Available |
8 Days or more
| 70~Less than 80 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W3/8 | 65A | 2 1/2 | 76.3 |
| 1 Piece(s) | Available |
8 Days or more
| 80~Less than 90 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W3/8 | 80A | 3 | 89.1 |
| 1 Piece(s) | Available |
11 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W3/8 | 90A | 3 1/2 | 101.6 |
| 1 Piece(s) | Available |
8 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use•Screw Shaft Dia. W3/8 | 100A | 4 | 114.3 |
| 1 Piece(s) | Available |
8 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | Thread Diameter W3/8 | 150A | 6 | 165.2 |
| 1 Piece(s) | Available |
15 Days or more
| 40~Less than 50 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | Thread Diameter W1/2 | 40A | 1 1/2 | 48.6 |
| 1 Piece(s) | Available |
11 Days or more
| 60~Less than 70 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | Thread Diameter W1/2 | 50A | 2 | 60.5 |
| 1 Piece(s) | Available |
11 Days or more
| 70~Less than 80 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | Thread Diameter W1/2 | 65A | 2 1/2 | 76.3 |
| 1 Piece(s) | Available |
11 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | Thread Diameter W5/8 | 125A | 5 | 139.8 |
| 1 Piece(s) | Available |
11 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | Thread Diameter W5/8 | 150A | 6 | 165.2 |
| 1 Piece(s) | Available |
11 Days or more
| 200~Less than 300 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | Thread Diameter W5/8 | 200A | 8 | 216.3 |
| 1 Piece(s) | Available |
10 Days or more
| 200~Less than 300 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use Screw Shaft Dia. W5/8 | 250A | 10 | 267.4 |
| 1 Piece(s) | Available |
10 Days or more
| 300~Less than 400 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Electrolytic Zinc Plating | General Use Screw Shaft Dia. W5/8 | 350A | 14 | 355.6 |
| 1 Piece(s) | Available |
8 Days or more
| 10~Less than 20 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W1/4 | 10A | 3/8 | 17.3 |
| 1 Piece(s) | Available |
8 Days or more
| 20~Less than 30 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 15A | 1/2 | 21.7 |
| 1 Piece(s) | Available |
8 Days or more
| 20~Less than 30 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 20A | 3/4 | 27.2 |
| 1 Piece(s) | Available |
8 Days or more
| 30~Less than 40 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 25A | 1 | 34 |
| 1 Piece(s) | Available |
8 Days or more
| 40~Less than 50 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 32A | 1 1/4 | 42.7 |
| 1 Piece(s) | Available |
8 Days or more
| 40~Less than 50 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 40A | 1 1/2 | 48.6 |
| 1 Piece(s) | Available |
8 Days or more
| 60~Less than 70 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 50A | 2 | 60.5 |
| 1 Piece(s) | Available |
8 Days or more
| 70~Less than 80 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 65A | 2 1/2 | 76.3 |
| 1 Piece(s) | Available |
8 Days or more
| 80~Less than 90 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 80A | 3 | 89.1 |
| 1 Piece(s) | Available |
8 Days or more
| 100~Less than 200 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W3/8 | 100A | 4 | 114.3 |
| 1 Piece(s) | Available |
8 Days or more
| 100~Less than 200 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W1/2 | 150A | 6 | 165.2 |
| 1 Piece(s) | Available |
10 Days or more
| 200~Less than 300 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W5/8 | 250A | 10 | 267.4 |
| 1 Piece(s) | Available |
10 Days or more
| 300~Less than 400 | [Stainless Steel] 304 Stainless Steel | - | No | Thread Diameter W5/8 | 300A | 12 | 318.5 |
| 1 Piece(s) | Available |
8 Days or more
| 20~Less than 30 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 15A | 1/2 | 21.7 |
| 1 Piece(s) | Available |
8 Days or more
| 20~Less than 30 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 20A | 3/4 | 27.2 |
| 1 Piece(s) | Available |
8 Days or more
| 30~Less than 40 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 25A | 1 | 34 |
| 1 Piece(s) | Available |
8 Days or more
| 40~Less than 50 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 32A | 1 1/4 | 42.7 |
| 1 Piece(s) | Available |
10 Days or more
| 60~Less than 70 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 50A | 2 | 60.5 |
| 1 Piece(s) | Available |
8 Days or more
| 70~Less than 80 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 65A | 2 1/2 | 76.3 |
| 1 Piece(s) | Available |
8 Days or more
| 80~Less than 90 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 80A | 3 | 89.1 |
| 1 Piece(s) | Available |
8 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W3/8 | 100A | 4 | 114.3 |
| 1 Piece(s) | Available |
10 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W1/2 | 125A | 5 | 139.8 |
| 1 Piece(s) | Available |
10 Days or more
| 100~Less than 200 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W1/2 | 150A | 6 | 165.2 |
| 1 Piece(s) | Available |
11 Days or more
| 200~Less than 300 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W1/2 | 200A | 8 | 216.3 |
| 1 Piece(s) | Available |
11 Days or more
| 300~Less than 400 | Steel | [Steel pipe / coated steel pipe] SGP Pipe | [Zinc Plating] Hot zinc plating | Thread Diameter W5/8 | 300A | 12 | 318.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy