(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hinged Suspended Band for Fireproof Double-Layer Piping (FDP)
[Features]
· Hinge type suspended band for fire-proof two-layer piping (FDP).
· Note that the outer diameter of the pipe may vary depending on the pipe manufacturer.
· Made of SUS304
Part Number
Configured Part Number is shown.
A10206-0013
Types | Hanging Band | Main fit tube(or application tube)outside diameter(mm) | 60~Less than 70 | Material | Stainless Steel |
---|---|---|---|---|---|
Applicable Pipe Type | Fire Resistant Dual Pipes | Surface Treatment | No | Size | 40 |
Compatible Pipe Outer Diameter(mm) | 63 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10206-0013 in the Suspended Pipe Bracket, Stainless Steel TN Suspended Band series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy