(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspension Pipe Bracket Piping with CL Tongue (Electrogalvanized/Stainless Steel)

Suspension Pipe Bracket Piping with CL Tongue (Electrogalvanized/Stainless Steel)
  • Volume Discount

Hinge-type Hanging Band for Outer Surface Coated Steel Pipe

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10156-0010
A10156-0024
A10156-0039
A10156-0043
A10156-0058
A10156-0062
A10156-0077
A10156-0081
A10156-0096
A10156-0109
A10156-0113
A10203-0011
A10203-0026
A10203-0045
A10203-0050
A10203-0064
A10203-0079
A10203-0083
A10203-0098
A10203-0115
A10203-0120
A10203-0134
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating15A1/225.7
1 Piece(s)Available

11 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating20A3/431.2
1 Piece(s)Available

9 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A137.6
1 Piece(s)Available

9 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/446.3
1 Piece(s)Available

9 Days or more

50~Less than 60Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/252.2
1 Piece(s)Available

9 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A264.1
1 Piece(s)Available

9 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/279.9
1 Piece(s)Available

9 Days or more

90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating80A392.7
1 Piece(s)Available

9 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A4118.3
1 Piece(s)Available

13 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125A5143.8
1 Piece(s)Available

13 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150A6170.2
1 Piece(s)Available

8 Days or more

20~Less than 30[Stainless Steel] Stainless SteelNo15A1/225.7
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] Stainless SteelNo20A3/431.2
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] Stainless SteelNo25A137.6
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] Stainless SteelNo32A1 1/446.3
1 Piece(s)Available

10 Days or more

50~Less than 60[Stainless Steel] Stainless SteelNo40A1 1/252.2
1 Piece(s)Available

10 Days or more

60~Less than 70[Stainless Steel] Stainless SteelNo50A264.1
1 Piece(s)Available

10 Days or more

70~Less than 80[Stainless Steel] Stainless SteelNo65A2 1/279.9
1 Piece(s)Available

10 Days or more

90~Less than 100[Stainless Steel] Stainless SteelNo80A392.7
1 Piece(s)Available

10 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo100A4118.3
1 Piece(s)Available

13 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo125A5143.8
1 Piece(s)Available

13 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo150A6170.2

Loading...

  1. 1

Basic Information

Types Hanging Band Applicable Pipe Type Coating Steel Pipe Qty.(piece) 1

Additional Products in this Category

Tech Support