(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Super Mini CE00 Type Plug FP Type

Micro Super Mini CE00 Type Plug FP Type
  • Volume Discount

Can be connected simply by inserting the plug into the socket. SUS is an optimal material for physiochemical equipment and medical equipment.

[Features]
· Pipe can be connected via one touch just by pushing the plug into the socket.
· Socket can be configured for a wide range of applications with the built-in automatic valve featuring superior pressure resistance.
· The version made of brass features an electroless nickel plating finish and is resistant to corrosion and excellent in terms of durability.
· Stainless steel is an optimal material for physiochemical equipment, medical equipment, etc.

Part Number

Configured Part Number is shown.

Part Number
CE-00-FP-1/8-BSBM
CE-00-FP-1/8-SUS304
CE-00-FP-M5-BSBM
CE-00-FP-M5-SUS304
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Operating Temperature Range
(℃)
Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)-20~80Rc1/8-
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)-15~180Rc1/8-
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)-20~80M54.5
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)-15~180M54.5

Loading...

  1. 1

Basic Information

Types Standard Seal Material No Applicable Fluids Air
Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type Types of connection parts Female Threaded
Operating Environment/Applications Standard / Industrial Machinery / Physics and chemistry equipments / Medical Equipment Operating Pressure Range(MPa) 0::0.98

Additional Products in this Category

Tech Support