(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Super Tube Cup UNIC300 Type, Plug

Super Tube Cup UNIC300 Type, Plug
  • Volume Discount

A coupler that can be easily mounted to a urethane hose without using hose clamps.

[Features]
· A urethane hose can be installed easily without hose band.
· Won't catch during hose transport because the tightening screw of the hose band does not protrude.
· The hose connection part cannot detach or cause leaks.
· Longer compressor service life reduces power consumption.
· Can be connected to Unic types (02, 03, and 04).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
310PAN
320PAN
330PAN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection tube I.D.
(mm)
Connection tube O.D.
(mm)
Minimum Sectional Area
(mm2)
1 Piece(s)Available

9 Days or more

105816
1 Piece(s)Available

9 Days or more

106.51020
1 Piece(s)Available

9 Days or more

1081238

Loading...

  1. 1

Basic Information

Types Standard Body Material Steel Seal Material No
Applicable Fluids Air Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Acorn Nut Type Operating Environment/Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) ::1.47

Additional Products in this Category

Tech Support