(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E Type Retaining Ring Stack【1,000-10,000 Pieces Per Package】

E Type Retaining Ring Stack
  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: Retaining Rings - E Type
•Min. Qty of Sale: Box/Package
•Retaining Ring Type: External

Part Number

Configured Part Number is shown.

Part Number
ES-0.6-SUS
ES-0.7-SUS
ES-0.8-SUS
ES-1.0-SUS
ES-1.2
ES-1.2-3W
ES-1.2-SUS
ES-1.5
ES-1.5-3W
ES-1.5-SUS
ES-1.9
ES-1.9-3W
ES-1.9-SUS
ES-2.0-3W
ES-2.0-SUS
ES-2.3
ES-2.3-3W
ES-2.3-SUS
ES-2.5
ES-2.5-3W
ES-2.5-SUS
ES-3.0
ES-3.0-3W
ES-3.0-SUS
ES-3.2
ES-3.2-3W
ES-3.2-SUS
ES-4.0
ES-4.0-3W
ES-4.0-SUS
ES-5.0
ES-5.0-3W
ES-5.0-SUS
ES-6.0
ES-6.0-3W
ES-6.0-SUS
ES-7.0
ES-7.0-3W
ES-7.0-SUS
ES-8.0
ES-8.0-3W
ES-8.0-SUS
ES-9.0
ES-9.0-3W
ES-9.0-SUS
ES-10.0
ES-10.0-3W
ES-10.0-SUS
ES-12.0
ES-12.0-3W
ES-12.0-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment Stack unit

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel0.60.80.650.6No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel0.70.90.70.7No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel0.810.820.8No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel11.311No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.21.4~1.991.231.2Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Steel1.21.41.231.2Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel1.21.41.231.2No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.521.531.5Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.521.531.5Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel1.521.531.5No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.92.51.931.9Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.92.51.931.9Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel1.92.51.931.9No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel22.52.052Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel22.52.052No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel2.332.352.3Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel2.332.352.3Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel2.332.352.3No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel2.53.22.552.5Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel2.53.22.552.5Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

10Stainless Steel2.53.22.552.5No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel343.053Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Steel343.053Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel343.053No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

10Steel3.24~4.993.253.2Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel3.243.253.2Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel3.243.253.2No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel454.054Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Steel454.054Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel454.054No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel565.055Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel565.055Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel565.055No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel676.056Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel676.056Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel676.056No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel787.17Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel787.17Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel787.17No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel898.18Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel898.18Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel898.18No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel9109.19Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel9109.19Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

10Stainless Steel9109.19No200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

10Steel101110.1510Phosphate coated200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel101110.1510Zinc Plating Trivalent Chromate200 in a stack

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel101110.1510No200 in a stack

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel121312.1512Phosphate coated200 in a stack

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1213~1812.1512Trivalent White-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel121312.1512No200 in a stack

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Min. Qty of Sale Box/package
Retaining Ring Type Outer Ring Stopper Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Tech Support