(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Retaining Rings - E Type【1-1,000 Pieces Per Package】

Retaining Rings - E Type
  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: Retaining Rings - E Type
•Retaining Ring Type: External
•Attaching Style: Snap In

PDF

Part Number

Configured Part Number is shown.

Part Number
ETW-1.2
ETW-1.2-3W
ETW-1.2-GSC
ETW-1.2-SUS
ETW-1.5
ETW-1.5-3W
ETW-1.5-SUS
ETW-1.9
ETW-1.9-3W
ETW-1.9-GSC
ETW-2.0
ETW-2.0-3W
ETW-2.0-GSC
ETW-2.3
ETW-2.3-3W
ETW-2.3-GSC
ETW-2.3-SUS
ETW-2.5
ETW-2.5-3W
ETW-2.5-GSC
ETW-2.5-SUS
ETW-3.0
ETW-3.0-3W
ETW-3.0-SUS
ETW-3.2
ETW-3.2-3W
ETW-3.2-GSC
ETW-3.2-SUS
ETW-4.0
ETW-4.0-3W
ETW-4.0-SUS
ETW-5.0
ETW-5.0-3W
ETW-5.0-SUS
ETW-6.0
ETW-6.0-3W
ETW-6.0-GSC
ETW-6.0-SUS
ETW-7.0
ETW-7.0-3W
ETW-7.0-GSC
ETW-7.0-SUS
ETW-8.0
ETW-8.0-3W
ETW-8.0-GSC
ETW-8.0-SUS
ETW-9.0
ETW-9.0-3W
ETW-9.0-SUS
ETW-10.0
ETW-10.0-3W
ETW-10.0-SUS
ETW-12.0
ETW-12.0-3W
ETW-12.0-GSC
ETW-12.0-SUS
ETW-15.0
ETW-15.0-3W
ETW-15.0-GSC
ETW-15.0-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment
1 Piece(s)Available

9 Days or more

10Steel1.21.4~1.991.23Low Quantity (can be purchased from one)1.2Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel1.21.4~1.991.23Low Quantity (can be purchased from one)1.2Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Steel1.21.4~1.991.23Box/package1.2Tin cobalt
1 Piece(s)Available

9 Days or more

10Stainless Steel1.21.4~1.991.23Low Quantity (can be purchased from one)1.2No
1 Piece(s)Available

9 Days or more

10Steel1.52~2.491.53Low Quantity (can be purchased from one)1.5Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel1.52~2.491.53Low Quantity (can be purchased from one)1.5Zinc Plating Trivalent Chromate
1 Piece(s)

8 Days or more

10Stainless Steel1.52~2.491.53Low Quantity (can be purchased from one)1.5No
1 Piece(s)Available

10 Days or more

10Steel1.92.5~2.991.93Low Quantity (can be purchased from one)1.9Phosphate coated

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Steel1.92.5~2.991.93Box/package1.9Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Steel1.92.5~2.991.93Box/package1.9Tin cobalt
1 Piece(s)Available

9 Days or more

10Steel22.5~3.192.05Low Quantity (can be purchased from one)2Phosphate coated
1 Piece(s)

8 Days or more

10Steel22.5~3.192.05Low Quantity (can be purchased from one)2Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel22.5~3.192.05Box/package2Tin cobalt
1 Piece(s)Available

9 Days or more

10Steel2.33~3.992.35Low Quantity (can be purchased from one)2.3Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel2.33~3.992.35Low Quantity (can be purchased from one)2.3Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Steel2.33~3.992.35Box/package2.3Tin cobalt
1 Piece(s)Available

9 Days or more

10Stainless Steel2.33~3.992.35Low Quantity (can be purchased from one)2.3No
1 Piece(s)Available

9 Days or more

10Steel2.53.2~3.992.55Low Quantity (can be purchased from one)2.5Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel2.53.2~3.992.55Low Quantity (can be purchased from one)2.5Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel2.53.2~3.992.55Box/package2.5Tin cobalt
1 Piece(s)Available

8 Days or more

10Stainless Steel2.53.2~3.992.55Low Quantity (can be purchased from one)2.5No
1 Piece(s)Available

9 Days or more

10Steel34~4.993.05Low Quantity (can be purchased from one)3Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel34~4.993.05Low Quantity (can be purchased from one)3Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Stainless Steel34~4.993.05Low Quantity (can be purchased from one)3No
1 Piece(s)Available

9 Days or more

-Steel3.24~4.993.25Low Quantity (can be purchased from one)3.2Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel3.24~4.993.25Low Quantity (can be purchased from one)3.2Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel3.24~4.993.25Box/package3.2Tin cobalt
1 Piece(s)Available

10 Days or more

10Stainless Steel3.24~4.993.25Low Quantity (can be purchased from one)3.2No
1 Piece(s)Available

9 Days or more

10Steel45~6.994.05Low Quantity (can be purchased from one)4Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel45~6.994.05Low Quantity (can be purchased from one)4Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Stainless Steel45~6.994.05Low Quantity (can be purchased from one)4No
1 Piece(s)Available

9 Days or more

10Steel56~7.995.05Low Quantity (can be purchased from one)5Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel56~7.995.05Low Quantity (can be purchased from one)5Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Stainless Steel56~7.995.05Low Quantity (can be purchased from one)5No
1 Piece(s)Available

8 Days or more

10Steel67~8.996.05Low Quantity (can be purchased from one)6Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel67~8.996.05Low Quantity (can be purchased from one)6Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel67~8.996.05Box/package6Tin cobalt
1 Piece(s)Available

9 Days or more

10Stainless Steel67~8.996.05Low Quantity (can be purchased from one)6No
1 Piece(s)Available

8 Days or more

10Steel78~10.997.1Low Quantity (can be purchased from one)7Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel78~10.997.1Low Quantity (can be purchased from one)7Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel78~10.997.1Box/package7Tin cobalt
1 Piece(s)Available

9 Days or more

10Stainless Steel78~10.997.1Low Quantity (can be purchased from one)7No
1 Piece(s)Available

9 Days or more

10Steel89~11.998.1Low Quantity (can be purchased from one)8Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel89~11.998.1Low Quantity (can be purchased from one)8Zinc Plating Trivalent Chromate

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Steel89~128.1Box/package8Tin cobalt
1 Piece(s)Available

9 Days or more

10Stainless Steel89~11.998.1Low Quantity (can be purchased from one)8No
1 Piece(s)Available

9 Days or more

10Steel910~13.999.1Low Quantity (can be purchased from one)9Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel910~13.999.1Low Quantity (can be purchased from one)9Zinc Plating Trivalent Chromate
1 Piece(s)Available

13 Days or more

10Stainless Steel910~13.999.1Low Quantity (can be purchased from one)9No
1 Piece(s)Available

9 Days or more

10Steel1011~14.9910.15Low Quantity (can be purchased from one)10Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel1011~14.9910.15Low Quantity (can be purchased from one)10Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Stainless Steel1011~14.9910.15Low Quantity (can be purchased from one)10No
1 Piece(s)Available

9 Days or more

10Steel1213~17.9912.15Low Quantity (can be purchased from one)12Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel1213~17.9912.15Low Quantity (can be purchased from one)12Zinc Plating Trivalent Chromate

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1213~1812.15Box/package12Tin cobalt
1 Piece(s)Available

9 Days or more

10Stainless Steel1213~17.9912.15Low Quantity (can be purchased from one)12No
1 Piece(s)Available

8 Days or more

10Steel1516~23.9915.15Low Quantity (can be purchased from one)15Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel1516~23.9915.15Low Quantity (can be purchased from one)15Zinc Plating Trivalent Chromate

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1516~2415.15Box/package15Tin cobalt
1 Piece(s)Available

8 Days or more

10Stainless Steel1516~23.9915.15Low Quantity (can be purchased from one)15No
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment

Loading...

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Retaining Ring Type Outer Ring Stopper
Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Tech Support