(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Deep Groove Ball Bearings - Flanged Option, Single Row.

Small Deep Groove Ball Bearings - Flanged Option, Single Row.
  • On Sale Till 15/12/2024
  • Volume Discount

High quality radial ball bearing consisting of inner ring, outer ring, ball, cage and seal.[Features]-High-quality small-diameter ball bearings are available from Φ2 (inner diameter 2 mm).-The most commonly used radial ball bearing consisting of inner ring, outer ring, ball, cage, and seal.-In addition to radial load, axial load in both directions can be applied.-The flanged type is a deep groove ball bearing with a brim on one side of the outer ring, and since it is not necessary to provide a shoulder on the inner diameter of the housing, highly accurate through-hole machining is possible.-With a flange, the side surface of the housing can be attached as a reference, and it is necessary to accurately process the squareness of the side surface.[Applications]-The most suitable for applications where the friction torque is small, high-speed rotation is required, and low noise and low vibration are required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
602-H-ZZ
602ZZ
603-H-ZZ
603ZZ
604-H-ZZ
604U
604U-H
604ZZ
605-H-ZZ
605DD
605U
605ZZ
606-H-ZZ1
606U
606U-H
606ZZ
623-H-ZZ
623ZZ
624-H-ZZ
624U
624U-H
624ZZ1
625-H-ZZ
625U-H
625ZZ1
626B-H-ZZ1
626BU
626U-H
626ZZ1
634U
634ZZ1
681X
681X-H
681X-H-ZZ
681XZZ
682
682-H-ZZ
682X
682X-H
682X-H-ZZ
682XZZ
682ZZ
683A-H-ZZ
683AZZ
684-A-1
684-A-1-H
684A-A-1-H-ZZ
684A-A-1ZZ1
685-H
685-H-ZZ
685ZZ
686
686A-H-ZZ1
686ZZ1
687-H-ZZ1
687ZZ1
688A
688A-H-DD1
688A-H-ZZ1
688ADD1
Part NumberMinimum order quantityVolume DiscountDays to Ship Materials of Inner and Outer Ring Bearing Style Outer Ring Type I.D. d
(Ø)
Outer Diameter D
(Ø)
Width B
(mm)
Basic Load Rating Dynamic Rating
(N)
Revolution Frequency
(rpm)
Rolling Element Material Basic Load Rating Static Rating
(N)
Sealing Structure Lubricant
1 Piece(s)Available

14 Days or more

Stainless SteelDouble ShieldedFlat273.532763000Stainless Steel102Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat273.538563000Steel127Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat39548556000Stainless Steel150Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat39557056000Steel187Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat412481648000Stainless Steel276Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelOpen TypeFlat412496056000Steel345Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelOpen TypeFlat412481656000Stainless Steel276Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat412496048000Steel345Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat5145113140000Stainless Steel404Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelRubber SealedFlat5145133038000Steel505Double Contact SealedNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelOpen TypeFlat5145133050000Steel505Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat5145133040000Steel505Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat6176192138000Stainless Steel668Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelOpen TypeFlat6176226045000Steel835Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelOpen TypeFlat6176192145000Stainless Steel668Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

Same day

Stock

SteelDouble ShieldedFlat6176226038000Steel835Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat310453650000Stainless Steel174Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat310463050000Steel218Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat4135110540000Stainless Steel388Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelOpen TypeFlat4135130048000Steel485Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

14 Days or more

Stainless SteelOpen TypeFlat4135110548000Stainless Steel388Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat4135130040000Steel485Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat5165147136000Stainless Steel536Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelOpen TypeFlat5165147143000Stainless Steel536Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

Same day

Stock

SteelDouble ShieldedFlat5165173036000Steel670Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat6196198932000Stainless Steel708Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelOpen TypeFlat6196234040000Steel885Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelOpen TypeFlat6196198940000Stainless Steel708Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

Same day

Stock

SteelDouble ShieldedFlat6196234032000Steel885Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelOpen TypeFlat4165173043000Steel670Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat4165173036000Steel670Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelOpen TypeFlat1.541.2112100000Steel33Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelOpen TypeFlat1.541.295100000Stainless Steel26Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat1.54295100000Stainless Steel26Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat1.542112100000Steel33Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelOpen TypeFlat251.516985000Steel50Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

16 Days or more

Stainless SteelDouble ShieldedFlat252.314485000Stainless Steel40Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelOpen TypeFlat2.561.820871000Steel74Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

16 Days or more

Stainless SteelOpen TypeFlat2.561.817771000Stainless Steel59Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat2.562.617771000Stainless Steel59Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

14 Days or more

SteelDouble ShieldedFlat2.562.620871000Steel74Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat252.316985000Steel50Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat37333263000Stainless Steel104Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat37339063000Steel130Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelOpen TypeFlat492.564053000Steel225Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelOpen TypeFlat492.554463000Stainless Steel180Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat49454453000Stainless Steel180Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

Same day

Stock

SteelDouble ShieldedFlat49464053000Steel225Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

16 Days or more

Stainless SteelOpen TypeFlat511360845000Stainless Steel225Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat511560845000Stainless Steel225Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat511571545000Steel281Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelOpen TypeFlat6133.5108050000Steel440Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat613591840000Stainless Steel352Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat6135108040000Steel440Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat714599540000Stainless Steel408Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

SteelDouble ShieldedFlat7145117040000Steel510Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

Same day

Stock

SteelOpen TypeFlat8164161036000Steel710Open TypeAero, Shell Fluid 12 (oil)
1 Piece(s)Available

8 Days or more

Stainless SteelRubber SealedFlat8165136928000Stainless Steel568Double Contact SealedNS Hairyu-bu Grease
1 Piece(s)Available

8 Days or more

Stainless SteelDouble ShieldedFlat8165136936000Stainless Steel568Double steel plate shieldNS Hairyu-bu Grease
1 Piece(s)Available

Same day

Stock

SteelRubber SealedFlat8165161028000Steel710Double Contact SealedNS Hairyu-bu Grease

Loading...

Basic Information

Bearing Ring Shape Ball Precision Grade 0 Specifications/Environment Standard
Load Direction Radial Number of Bearing Ring Rows Single Row Size Standard Metric System
Internal Clearance Symbol MC3

Additional Products in this Category

Tech Support