(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MDS Disc Springs【1-1,000 Pieces Per Package】 (Part Numbers)

MDS Disc Springs
  • Volume Discount

We classified disc springs with a shaft diameter of the inner guide of 3 mm to 125 mm into 34 types with reference to JIS B 2706 (Disc springs) and JIS B 0901 (Diameter of shafts). We then standardized 136 sizes in total by introducing two outer diameters and two plate thicknesses into these 34 types of applied shaft diameters.

Part Number

Configured Part Number is shown.

MDS10-2

Part Number
MDS10-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load O.D. D
(Ø)
I.D. d
(Ø)
Free Height Ho
(mm)
Load (for 0.25h)
(N)
Load (for 0.50h)
(N)
Load (for 0.75h)
(N)
Plate Thickness t
(mm)
Effective Height h
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10Heavy Load2010.21.556031120155010.55Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Material S60C–S70C, SK85, SUP10

Please check the type/dimensions/specifications of the part MDS10-2 in the MDS Disc Springs series.

Products like this...

Part Number
MDS10-1
MDS100-1
MDS100-2
MDS11-1
MDS11-2
MDS11-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplied Load O.D. D
(Ø)
I.D. d
(Ø)
Free Height Ho
(mm)
Load (for 0.25h)
(N)
Load (for 0.50h)
(N)
Load (for 0.75h)
(N)
Plate Thickness t
(mm)
Effective Height h
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10Light Load2010.21.353376058120.80.55Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Light Load20010213.633500601008190085.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Heavy Load20010216.271700139000203000124.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load22.511.21.453265827660.80.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load22.511.21.7692128018701.20.5Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Heavy Load2511.21.88750139019501.20.68Box/package

Additional Products in this Category

Tech Support