(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Spring Washer - JIS, Type 2

Disc Spring Washer - JIS, Type 2
  • Volume Discount

[Type (application)] Spring Washer
[Type] Spring Washer
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Type] Spring Washer, Conical Spring Washer, Load
[Type]No. 1 (for light load), JIS standard Type 2
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, nickel plating, temper color
[Nominal Thread (M)] 4 5 6 8 10 12 14 16 18 20 22 24 27 30
[Thickness t (mm)] 0.45 0.55 0.6 0.9 1.1 1.2 1.4 1.6 1.8 2 2.2 2.5 2.8 3
[Materials]Steel S50C to S65C
[Materials] Stainless steel SUS304
[Surface treatment](Detail) Untreated, Temper color

Part Number

Configured Part Number is shown.

Part Number
HHK-SLWFC4-2L
HHK-SLWFC5-2L
HHK-SLWFC6-2L
HHK-SLWFC8-2L
HHK-SLWFC10-2L
HHK-SLWFC12-2L
HHK-SLWFN4-2L
HHK-SLWFN5-2L
HHK-SLWFN6-2L
HHK-SLWFN8-2L
HHK-SLWFN10-2L
HHK-SLWFN12-2L
HHK-SLWFN14-2L
HHK-SLWFN16-2L
HHK-SLWFZ4-2L
HHK-SLWFZ5-2L
HHK-SLWFZ6-2L
HHK-SLWFZ8-2L
HHK-SLWFZ10-2L
HHK-SLWFZ12-2L
HHK-SLWFZ14-2L
HHK-SLWFZ16-2L
HHK-SLWFZ18-2L
HHK-SLWFZ20-2L
HHK-SLWFZ22-2L
HHK-SLWFZ24-2L
HHK-SLWFZ27-2L
HHK-SLWFZ30-2L
HHK-SLWSZ4-2L
HHK-SLWSZ5-2L
HHK-SLWSZ6-2L
HHK-SLWSZ8-2L
HHK-SLWSZ10-2L
HHK-SLWSZ12-2L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate4.340.45[1049 Carbon Steel] S50C to S65C-Temper color7.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate5.350.55[1049 Carbon Steel] S50C to S65C-Temper color9
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate6.460.6[1049 Carbon Steel] S50C to S65C-Temper color10.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate8.480.9[1049 Carbon Steel] S50C to S65C-Temper color13.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate10.5101.1[1049 Carbon Steel] S50C to S65C-Temper color16.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate13121.2[1049 Carbon Steel] S50C to S65C-Temper color19
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating4.340.45[1049 Carbon Steel] S50C to S65C-Temper color7.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating5.350.55[1049 Carbon Steel] S50C to S65C-Temper color9
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating6.460.6[1049 Carbon Steel] S50C to S65C-Temper color10.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating8.480.9[1049 Carbon Steel] S50C to S65C-Temper color13.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating10.5101.1[1049 Carbon Steel] S50C to S65C-Temper color16.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating13121.2[1049 Carbon Steel] S50C to S65C-Temper color19
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating15141.4[1049 Carbon Steel] S50C to S65C-Temper color22
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating17161.6[1049 Carbon Steel] S50C to S65C-Temper color25
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color4.340.45[1049 Carbon Steel] S50C to S65C-Temper color7.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color5.350.55[1049 Carbon Steel] S50C to S65C-Temper color9
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color6.460.6[1049 Carbon Steel] S50C to S65C-Temper color10.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color8.480.9[1049 Carbon Steel] S50C to S65C-Temper color13.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color10.5101.1[1049 Carbon Steel] S50C to S65C-Temper color16.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color13121.2[1049 Carbon Steel] S50C to S65C-Temper color19
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color15141.4[1049 Carbon Steel] S50C to S65C-Temper color22
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color17161.6[1049 Carbon Steel] S50C to S65C-Temper color25
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color19181.8[1049 Carbon Steel] S50C to S65C-Temper color28
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color21202[1049 Carbon Steel] S50C to S65C-Temper color31
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color23222.2[1049 Carbon Steel] S50C to S65C-Temper color34
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color25242.5[1049 Carbon Steel] S50C to S65C-Temper color37
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color28272.8[1049 Carbon Steel] S50C to S65C-Temper color41
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color31303[1049 Carbon Steel] S50C to S65C-Temper color46
1 Piece(s)Available

8 Days or more

10Stainless SteelTemper color4.340.45-[304 Stainless Steel] 304 Stainless Steel[Not Provided] Fabric7.5
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No5.350.55-[304 Stainless Steel] 304 Stainless Steel[Not Provided] Fabric9
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No6.460.6-[304 Stainless Steel] 304 Stainless Steel[Not Provided] Fabric10.5
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.480.9-[304 Stainless Steel] 304 Stainless Steel[Not Provided] Fabric13.5
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No10.5101.1-[304 Stainless Steel] 304 Stainless Steel[Not Provided] Fabric16.5
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No13121.2-[304 Stainless Steel] 304 Stainless Steel[Not Provided] Fabric19

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Sales Unit Low Quantity Available beginning with 1 pc.
Type, Spring Washers Disc Spring Washers Load Type No. 1 (Light Load) JIS Standard 2 Types

Additional Products in this Category

Tech Support