(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Spring Washer - JIS, Type 1【1-10,000 Pieces Per Package】

Disc Spring Washer - JIS, Type 1
  • Volume Discount

[Type (Application)] Spring Washer
[Type] Spring Washer
[Surface Treatment] (Detail) Tempering Color
[Type]Spring Washer, Conical Spring Washer, Load
[Type]No. 1 (for Light Loads), JIS Standard Type 1
[Materials] Stainless Steel
[Surface Treatment] Trivalent Chromate, Chromate, Nickel Plating, Tempering Color
[Nominal Thread (M)] 3 4 5 6 8 10 12 14 16 18 20 22 24 27 30
[Sales Unit] Individual (Available for Purchase as 1pc) Box and Packaging.
[Materials]Steel S50C to S65C
[Materials]Stainless Steel SUS304-CSP
[Outer Diameter D (mm)] 7 9 10 12.5 17 21

Part Number

Configured Part Number is shown.

Part Number
HHK-SLWFC3-1L
HHK-SLWFC4-1L
HHK-SLWFC5-1L
HHK-SLWFC6-1L
HHK-SLWFC8-1L
HHK-SLWFC12-1L
HHK-SLWFC16-1L
HHK-SLWFC20-1L
HHK-SLWFN3-1L
HHK-SLWFN4-1L
HHK-SLWFN5-1L
HHK-SLWFN6-1L
HHK-SLWFN8-1L
HHK-SLWFN10-1L
HHK-SLWFN12-1L
HHK-SLWFN14-1L
HHK-SLWFN16-1L
HHK-SLWFZ3-1L
HHK-SLWFZ4-1L
HHK-SLWFZ5-1L
HHK-SLWFZ6-1L
HHK-SLWFZ8-1L
HHK-SLWFZ10-1L
HHK-SLWFZ12-1L
HHK-SLWFZ14-1L
HHK-SLWFZ16-1L
HHK-SLWFZ18-1L
HHK-SLWFZ20-1L
HHK-SLWFZ22-1L
HHK-SLWFZ24-1L
HHK-SLWFZ27-1L
HHK-SLWFZ30-1L
HHK-SLWSZ3-1L
HHK-SLWSZ4-1L
HHK-SLWSZ5-1L
HHK-SLWSZ6-1L
HHK-SLWSZ8-1L
HHK-SLWSZ10-1L
HHK-SLWSZ12-1L
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Stainless Steel O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate3.230.5Low Quantity Available beginning with 1 pc.-7
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate4.340.7Low Quantity Available beginning with 1 pc.-9
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate5.350.8Low Quantity Available beginning with 1 pc.-10
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate6.461Low Quantity Available beginning with 1 pc.-12.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate8.481.4Low Quantity Available beginning with 1 pc.-17
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate13122.2Low Quantity Available beginning with 1 pc.-24
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate17162.8Low Quantity Available beginning with 1 pc.-30
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate21203.5Low Quantity Available beginning with 1 pc.-37
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating3.230.5Low Quantity Available beginning with 1 pc.-7
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating4.340.7Low Quantity Available beginning with 1 pc.-9

10,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating5.350.8Box/package-10

4,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating6.461Box/package-12.5

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating8.481.4Box/package-17

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating10.5101.8Box/package-21

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating13122.2Box/package-24
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating15142.5Low Quantity Available beginning with 1 pc.-28
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating17162.8Low Quantity Available beginning with 1 pc.-30
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color3.230.5Low Quantity Available beginning with 1 pc.-7
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color4.340.7Low Quantity Available beginning with 1 pc.-9
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color5.350.8Low Quantity Available beginning with 1 pc.-10
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color6.461Low Quantity Available beginning with 1 pc.-12.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color8.481.4Low Quantity Available beginning with 1 pc.-17
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color10.5101.8Low Quantity Available beginning with 1 pc.-21
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color13122.2Low Quantity Available beginning with 1 pc.-24
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color15142.5Low Quantity Available beginning with 1 pc.-28
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color17162.8Low Quantity Available beginning with 1 pc.-30
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color19183Low Quantity Available beginning with 1 pc.-34
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color21203.5Low Quantity Available beginning with 1 pc.-37
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color23223.5Low Quantity Available beginning with 1 pc.-39
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color25244Low Quantity Available beginning with 1 pc.-44
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color28274.5Low Quantity Available beginning with 1 pc.-50
1 Piece(s)Available

8 Days or more

10[Steel] SteelTemper color31305Low Quantity Available beginning with 1 pc.-56
1 Piece(s)Available

8 Days or more

10Stainless SteelTemper color3.230.5Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel7
1 Piece(s)Available

8 Days or more

10Stainless SteelTemper color4.340.7Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel9
1 Piece(s)Available

8 Days or more

10Stainless SteelTemper color5.350.8Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel10
1 Piece(s)Available

9 Days or more

10Stainless SteelTemper color6.461Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel12.5
1 Piece(s)Available

8 Days or more

10Stainless SteelTemper color8.481.4Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel17
1 Piece(s)Available

8 Days or more

10Stainless SteelTemper color10.5101.8Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel21
1 Piece(s)Available

8 Days or more

10Stainless SteelTemper color13122.2Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel24

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material: Steel S50C to S70C
Surface Treatment (Details) Temper color Type, Spring Washers Disc Spring Washers Load Type No. 1 (Light Load)
JIS Standard A Type

Additional Products in this Category

Tech Support