(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Flat Head Cap Screw - Steel【1-500 Pieces Per Package】

Hex Socket Flat Head Cap Screw - Steel
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Strength Class(Steel): 10.9
•Mounting Hole Shape: Hex Socket

Part Number

Configured Part Number is shown.

Part Number
KKT-HCSNCFUC6-30
KKT-HCSNCFXC4-8
KKT-HCSNCFXC4-10
KKT-HCSNCFXC4-12
KKT-HCSNCFXC4-15
KKT-HCSNCFXC5-8
KKT-HCSNCFXC5-10
KKT-HCSNCFXC5-12
KKT-HCSNCFXC5-15
KKT-HCSNCFXC5-16
KKT-HCSNCFXC5-20
KKT-HCSNCFXC5-25
KKT-HCSNCFXC5-30
KKT-HCSNCFXC6-10
KKT-HCSNCFXC6-12
KKT-HCSNCFXC6-15
KKT-HCSNCFXC6-16
KKT-HCSNCFXC6-18
KKT-HCSNCFXC6-20
KKT-HCSNCFXC6-25
KKT-HCSNCFXC6-30
KKT-HCSNCFXC6-35
KKT-HCSNCFXC8-15
KKT-HCSNCFXC8-16
KKT-HCSNCFXC8-18
KKT-HCSNCFXC8-20
KKT-HCSNCFXC8-25
KKT-HCSNCFXC8-30
KKT-HCSNCFXC8-35
KKT-HCSNCFXC10-20
KKT-HCSNCFXC10-25
KKT-HCSNCFXC10-30
KKT-HCSNCFXC10-35
KKT-HCSNCFXC10-40
KKT-HCSNCFXC10-45
KKT-HCSNCFXC12-20
KKT-HCSNCFXC12-25
KKT-HCSNCFXC12-30
KKT-HCSNCFXC12-35
KKT-HCSNCFXC12-40
KKT-HCSNCFXC12-45
KKT-HCSNCFXC12-50
KKT-HCSNCFXC16-30
KKT-HCSNCFXC16-35
KKT-HCSNCFXC16-55
KKT-HCSNCFXC16-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Screw Type

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6301Bright Chromate PlatingComplete thread
1 Piece(s)Available

Same day

Stock

10480.7[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

104100.7[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

Same day

Stock

104120.7[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

104150.7[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

10580.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

105100.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

105120.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105150.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread

500 Pieces Per Package

1 Pack(s)

8 Days or more

105160.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

105200.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

105250.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

105300.8[Black Oxide Coating] Special Anti-rusting FilmComplete thread

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106101[Black Oxide Coating] Special Anti-rusting FilmComplete thread

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106121[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

106151[Black Oxide Coating] Special Anti-rusting FilmComplete thread

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106161[Black Oxide Coating] Special Anti-rusting FilmComplete thread

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106181[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

106201[Black Oxide Coating] Special Anti-rusting FilmComplete thread

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106251[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

106301[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

106351[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

108151.25[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108161.25[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108181.25[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

108201.25[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

108251.25[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108301.25[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108351.25[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010201.5[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010251.5[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

1010301.5[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1010351.5[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1010401.5[Black Oxide Coating] Special Anti-rusting FilmComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010451.5[Black Oxide Coating] Special Anti-rusting FilmHalf Thread
1 Piece(s)Available

8 Days or more

1012201.75[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1012251.75[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1012301.75[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1012351.75[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1012401.75[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1012451.75[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1012501.75[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1016302[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1016352[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1016552[Black Oxide Coating] Special Anti-rusting FilmComplete thread
1 Piece(s)Available

8 Days or more

1016602[Black Oxide Coating] Special Anti-rusting FilmComplete thread

Loading...

  1. 1

Basic Information

Detailed Shape Disc Material 4137 Alloy Steel Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard Strength Class(Steel) 10.9

Additional Products in this Category

Tech Support