(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Screw Plugs - Hex Socket Head, Tapered, Floating Type, GJ【1-500 Pieces Per Package】

Screw Plugs - Hex Socket Head, Tapered, Floating Type, GJ
  • Volume Discount

•Shape: Standard
•Plug Type: Floating Plugs
•Mounting Hole Shape: Hex Socket

Part Number

Configured Part Number is shown.

Part Number
GJ1-1/2-FX
GJ1-1/4-FX
GJ1/2-FX
GJ1/2-SZ
GJ1/4-FX
GJ1/4-FXD
GJ1/4-SZ
GJ1/8-FX
GJ1/8-SZ
GJ1-FX
GJ2-FX
GJ3/4-FX
GJ3/4-SZ
GJ3/8-FX
GJ3/8-SZ
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (R) Length
(mm)
Material Surface Treatment Number of Thread ridge Thread Part Dry Seal Sales Unit
1 Piece(s)Available

8 Days or more

101 1/222[Steel] Carbon steel for constructionTemper color11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101 1/422[Steel] Carbon steel for constructionTemper color11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

Same day

Stock

101/215[Steel] Carbon steel for constructionTemper color14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/215Stainless SteelNo14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/411[Steel] Carbon steel for constructionTemper color19NoLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/411[Steel] Carbon steel for constructionTemper color19PresenceBox/package
1 Piece(s)Available

8 Days or more

101/411Stainless SteelNo19NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/88[Steel] Carbon steel for constructionTemper color28NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/88Stainless SteelNo28NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10119[Steel] Carbon steel for constructionTemper color11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10226[Steel] Carbon steel for constructionTemper color11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/417[Steel] Carbon steel for constructionTemper color14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/417Stainless SteelNo14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/812[Steel] Carbon steel for constructionTemper color19NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/812Stainless SteelNo19NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Plug type Floating Plugs

Additional Products in this Category

Tech Support