(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Shoulder, Stepped
•Thread Ridge Type: Metric coarse
•Application: Standard
•Strength Class(Steel): 10.9
•Surface Treatment: Black oxide coating (head / thread)
Part Number |
---|
SH6-12 |
SH6-60 |
SH8-45 |
SH10-15 |
SH10-25 |
SH10-45 |
SH10-70 |
SH12-60 |
SH16-65 |
SH16-85 |
SH16-90 |
SH16-110 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Shoulder |
---|---|---|---|---|---|
Material | Structural Alloy Stee | Surface Treatment | Black oxide coating (head / thread) | Thread ridge Type | Metric coarse |
Application | Standard | Strength Class(Steel) | 10.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy