(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No Valve Type NSP Type Socket NSM Type

No Valve Type NSP Type Socket NSM Type
  • Volume Discount

A coupler that is optimally suited to high viscosity fluid, powder, steam, grease, and liquid chemical piping due to its minimal pressure loss.

[Features]
· Both the socket and plug utilize a two-way opening type coupling without a valve mechanism.
· Optimally suited to high viscosity fluid, powder, steam, grease, and liquid chemical piping due to its extremely tiny loss of pressure.
· Male threaded types (M), female threaded types (F), and hose nipple types (H) are available.
· Products with locking mechanisms are made-to-order.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1NSM-BSBM
1NSM-BSBM-EPT
1NSM-BSBM-VT-20
1NSM-SUS
1NSM-SUS-EPT
1NSM-SUS-VT-20
2NSM-BSBM
2NSM-BSBM-EPT
2NSM-BSBM-VT-20
2NSM-SUS
2NSM-SUS-EPT
2NSM-SUS-VT-20
3NSM-BSBM
3NSM-BSBM-EPT
3NSM-BSBM-VT-20
3NSM-SUS
3NSM-SUS-EPT
3NSM-SUS-VT-20
4NSM-BSBM
4NSM-BSBM-EPT
4NSM-BSBM-VT-20
4NSM-SUS
4NSM-SUS-EPT
4NSM-SUS-VT-20
6NSM-BSBM
6NSM-BSBM-EPT
6NSM-BSBM-VT-20
6NSM-SUS
6NSM-SUS-EPT
6NSM-SUS-VT-20
8NSM-BSBM
8NSM-BSBM-EPT
8NSM-BSBM-VT-20
8NSM-SUS
8NSM-SUS-EPT
8NSM-SUS-VT-20
10NSM-BSBM
10NSM-BSBM-EPT
10NSM-BSBM-VT-20
10NSM-SUS
10NSM-SUS-EPT
10NSM-SUS-VT-20
12NSM-BSBM
12NSM-BSBM-EPT
12NSM-BSBM-VT-20
12NSM-SUS
12NSM-SUS-EPT
12NSM-SUS-VT-20
16NSM-BSBM
16NSM-BSBM-EPT
16NSM-BSBM-VT-20
16NSM-SUS
16NSM-SUS-EPT
16NSM-SUS-VT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Seal Material Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9R1/816
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9R1/816
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9R1/816
1 Piece(s)Available

10 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4R1/816
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4R1/816
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.4R1/816
1 Piece(s)Available

8 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9R1/438
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9R1/438
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9R1/438
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4R1/438
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4R1/438
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.4R1/438
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9R3/879
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9R3/879
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9R3/879
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4R3/879
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4R3/879
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.4R3/879
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9R1/2133
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9R1/2133
1 Piece(s)Available

8 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9R1/2133
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4R1/2133
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4R1/2133
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.4R1/2133
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9R3/4254
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.9R3/4254
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.9R3/4254
1 Piece(s)Available

10 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.4R3/4254
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~4.4R3/4254
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~4.4R3/4254
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9R1452
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.9R1452
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.9R1452
1 Piece(s)Available

10 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.4R1452
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~4.4R1452
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~4.4R1452
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.0R1 1/4804
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.0R1 1/4804
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.0R1 1/4804
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9R1 1/4804
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.9R1 1/4804
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.9R1 1/4804
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.0R1 1/21134
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.0R1 1/21134
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.0R1 1/21134
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9R1 1/21134
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.9R1 1/21134
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.9R1 1/21134
1 Piece(s)Available

16 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~1.5R21963
1 Piece(s)Available

16 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~1.5R21963
1 Piece(s)Available

16 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~1.5R21963
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.0R21963
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.0R21963
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.0R21963

Loading...

  1. 1

Basic Information

Types Standard Applicable Fluids Water / Air / Water Vapor / Oil / Powder Plug (Male) / Socket (Female) Socket (female)
Structure of Valve Double passages opening type Types of connection parts Threaded Operating Environment/Applications Standard / Vacuum / Physics and chemistry equipments / Foods・Beverage Equipment

Additional Products in this Category

Tech Support