(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

No-Valve Type NSP Type Plug NPM Type (1NPM-BS)

No-Valve Type NSP Type Plug NPM Type 1NPM-BS
  • Volume Discount

Since the pressure loss is small, this coupler is optimal for the piping of highly viscous fluid, powder, steam, grease, and chemical fluids.

PDF

Part Number

Configured Part Number is shown.

1NPM-BS

 
Part Number
1NPM-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Operating Pressure Range
(MPa)
Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

10[Brass] Brass (BSBM)~4.9R1/816

Loading...

  1. 1

Basic Information

Types Standard Seal Material No Applicable Fluids Water / Air / Water Vapor / Oil / Powder
Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Double passages opening type Types of connection parts Threaded
Operating Environment/Applications Standard / Vacuum / Plant Piping / Industrial Machinery / Physics and chemistry equipments / Foods・Beverage Equipment

Please check the type/dimensions/specifications of the part 1NPM-BS in the No-Valve Type NSP Type Plug NPM Type series.

Products like this...

Part Number
12NPM-BS
16NPM-304
16NPM-BS
2NPM-304
2NPM-BS
3NPM-304
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Operating Pressure Range
(MPa)
Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)~2.0R1 1/21134
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~1.5R21963
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)~1.5R21963
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.9R1/433
1 Piece(s)Available

8 Days or more

10[Brass] Brass (BSBM)~4.9R1/433
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.9R3/879

Additional Products in this Category

Tech Support