(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Thin Section Ball Bearings - Single Row.

Thin Section Ball Bearings - Single Row.
  • Volume Discount

An ultra-thin type bearing that is compact and lightweight and suitable for thin-walled designs.[Features]-A wide variety of thin-walled products with outer ring flanges, with and without shields and seals.-JIS standard.[Applications]-Ideal for industrial robots, rotary encoders, stepping motors, etc.-Ideal for limited spaces and layouts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6700H
6700HZZ
6701H
6701H2RS
6701HZZ
6702H
6702HZZ
6703H
6703H2RS
6704H
6704H2RS
6704HZZ
6705H
6705H2RS
6706H
6800H
6800H2RS
6800HZZ
6801H
6801H2RS
6801HZZ
6802H
6802H2RS
6802HZZ
6803H
6803H2RS
6804H
6804H2RS
6804HZZ
6805H
6805HZZ
6806H
6806H2RS
6806HZZ
6807H
6807H2RS
6808H
6808H2RS
6808HZZ
6900H
6900HZZ
6902HZZ
6903H
6903H2RS
6904H
6904H2RS
6904HZZ
6905H
6905H2RS
6905HZZ
6906HZZ
6907H
6907HZZ
6908H
6908H2RS
6908HZZ
6909H
6909H2RS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Basic Load Rating, Static Rating
(N)
Sealing Structure
1 Piece(s)Available

8 Days or more

101015385515000435Open Type
1 Piece(s)Available

8 Days or more

101015485515000435Double Shielded
1 Piece(s)Available

13 Days or more

101218492613000530Open Type
1 Piece(s)Available

13 Days or more

101218492613000530Double Contact Sealed
1 Piece(s)Available

8 Days or more

101218492613000530Double Shielded
1 Piece(s)Available

8 Days or more

101521493711000582Open Type
1 Piece(s)Available

15 Days or more

101521493711000582Double Shielded
1 Piece(s)Available

8 Days or more

101723410009500658Open Type
1 Piece(s)Available

13 Days or more

101723410009500658Double Contact Sealed
20 Piece(s)Available

6 Days or more

102027410418500729Open Type
1 Piece(s)Available

13 Days or more

102027410418500729Double Contact Sealed
1 Piece(s)Available

8 Days or more

102027410418500729Double Shielded
1 Piece(s)Available

8 Days or more

102532410917000838Open Type
1 Piece(s)Available

13 Days or more

102532410917000838Double Contact Sealed
1 Piece(s)Available

8 Days or more

103037411435500947Open Type
1 Piece(s)Available

8 Days or more

1010195171637000840Open Type
1 Piece(s)Available

13 Days or more

1010195171637000840Double Contact Sealed
1 Piece(s)Available

8 Days or more

1010195171637000840Double Shielded
1 Piece(s)Available

13 Days or more

10122151915330001041Open Type
1 Piece(s)Available

8 Days or more

10122151915330001041Double Contact Sealed
1 Piece(s)Available

18 Days or more

10122151915330001041Double Shielded
1 Piece(s)Available

13 Days or more

10152452073280001253Open Type
1 Piece(s)Available

13 Days or more

10152452073280001253Double Contact Sealed
1 Piece(s)Available

8 Days or more

10152452073280001253Double Shielded
1 Piece(s)Available

13 Days or more

10172652233260001456Open Type
1 Piece(s)Available

13 Days or more

10172652233260001456Double Contact Sealed
1 Piece(s)Available

13 Days or more

10203274015210002462Open Type
1 Piece(s)Available

8 Days or more

10203274015210002462Double Contact Sealed
1 Piece(s)Available

8 Days or more

10203274015210002462Double Shielded
1 Piece(s)Available

13 Days or more

10253774303180002932Open Type
1 Piece(s)Available

8 Days or more

10253774303180002932Double Shielded
1 Piece(s)Available

13 Days or more

10304274538150003402Open Type
1 Piece(s)Available

13 Days or more

10304274538150003402Double Contact Sealed
1 Piece(s)Available

8 Days or more

10304274538150003402Double Shielded
1 Piece(s)Available

8 Days or more

10354774729130003821Open Type
1 Piece(s)Available

8 Days or more

10354774729130003821Double Contact Sealed
1 Piece(s)Available

13 Days or more

10405274923120004178Open Type
1 Piece(s)Available

13 Days or more

10405274923120004178Double Contact Sealed
1 Piece(s)Available

18 Days or more

10405274923120004178Double Shielded
1 Piece(s)Available

13 Days or more

10102262695340001273Open Type
1 Piece(s)Available

8 Days or more

10102262695340001273Double Shielded
1 Piece(s)Available

8 Days or more

10152874321260002259Double Shielded
1 Piece(s)Available

13 Days or more

10173074588230002565Open Type
1 Piece(s)Available

8 Days or more

10173074588230002565Double Contact Sealed
1 Piece(s)Available

13 Days or more

10203796381190003682Open Type
1 Piece(s)Available

8 Days or more

10203796381190003682Double Contact Sealed
1 Piece(s)Available

16 Days or more

10203796381190003682Double Shielded
1 Piece(s)Available

13 Days or more

10254297001160004540Open Type
1 Piece(s)Available

13 Days or more

10254297001160004540Double Contact Sealed
1 Piece(s)Available

8 Days or more

10254297001160004540Double Shielded
1 Piece(s)Available

18 Days or more

10304797242140005003Double Shielded
1 Piece(s)Available

13 Days or more

1035551010900120007818Open Type
1 Piece(s)Available

8 Days or more

1035551010900120007818Double Shielded
1 Piece(s)Available

13 Days or more

1040621213678110009968Open Type
1 Piece(s)Available

13 Days or more

1040621213678110009968Double Contact Sealed
1 Piece(s)Available

8 Days or more

1040621213678110009968Double Shielded
1 Piece(s)Available

13 Days or more

1045681214100970010830Open Type
1 Piece(s)Available

8 Days or more

1045681214100970010830Double Contact Sealed

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Stainless Steel Outer Ring Shape Flat
Precision Grade 0 Specifications/Environment Standard Load Direction Radial
Number of Raceway Ring Rows Single Row Size Standards Metric System Rolling Element Material Stainless Steel
Retainer Type Punching

Additional Products in this Category

Tech Support