(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Small Sizes.

Deep Groove Ball Bearings - Small Sizes.
  • Volume Discount

Small Diameter Deep Groove Ball Bearing Metric SeriesQuantity slide discountBearings that are compact and lightweight because of their small diameter and thin wall type.[Features]-Abundant variations with various types of shields and seals.-Small diameter standard bearing.-JIS standard[Applications]-Ideal for machine parts (fan motors, encoders, stepping motors, etc.).-Can be used for a wide range of rotating parts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
602XZZ
602ZZ
603
603ZZ
604
604ZZ
605ZZ
606
606-2RS
607
607ZZ
608
608-2RS
608ZZ
609
609ZZ
623ZZ
624ZZ
625ZZ
627ZZ
628ZZ
629ZZ
634ZZ
635
635ZZ
636
636ZZ
637
637ZZ
638
638ZZ
639
639ZZ
682
682XZZ
682ZZ
683
683ZZ
684
685
685ZZ
686
686ZZ
687
687ZZ
688
688ZZ
689
689ZZ
692ZZ
693ZZ
694ZZ
695ZZ
696ZZ
697
697ZZ
6982RS
698ZZ
699
699ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Basic Load Rating, Static Rating
(N)
Sealing Structure
1 Piece(s)Available

8 Days or more

10Flat2.58455260000177Double Shielded
1 Piece(s)Available

13 Days or more

10Flat273.538660000129Double Shielded
1 Piece(s)Available

8 Days or more

10Flat39357156000189Open Type
1 Piece(s)Available

8 Days or more

10Flat39557156000189Double Shielded
1 Piece(s)Available

8 Days or more

10Flat412495748000350Open Type
1 Piece(s)Available

8 Days or more

10Flat412495748000350Double Shielded
1 Piece(s)Available

8 Days or more

10Flat5145132940000507Double Shielded
1 Piece(s)Available

8 Days or more

10Flat6176226338000846Open Type
1 Piece(s)Available

8 Days or more

10Flat6176226338000846Double Contact Sealed
1 Piece(s)Available

13 Days or more

10Flat7196233636000896Open Type
1 Piece(s)Available

8 Days or more

10Flat7196233636000896Double Shielded
1 Piece(s)Available

8 Days or more

10Flat82273293340001379Open Type
1 Piece(s)Available

8 Days or more

10Flat82273293340001379Double Contact Sealed
1 Piece(s)Available

8 Days or more

10Flat82273293340001379Double Shielded
1 Piece(s)Available

13 Days or more

10Flat92473356320001444Open Type
1 Piece(s)Available

8 Days or more

10Flat92473356320001444Double Shielded
1 Piece(s)Available

8 Days or more

10Flat310463150000219Double Shielded
1 Piece(s)Available

8 Days or more

10Flat4135130140000488Double Shielded
1 Piece(s)Available

8 Days or more

10Flat5165172936000675Double Shielded
1 Piece(s)Available

13 Days or more

10Flat72273287300001379Double Shielded
1 Piece(s)Available

8 Days or more

10Flat82483333280001423Double Shielded
1 Piece(s)Available

13 Days or more

10Flat92684563280001983Double Shielded
1 Piece(s)Available

8 Days or more

10Flat4165134036000523Double Shielded
1 Piece(s)Available

13 Days or more

10Flat5196233632000896Open Type
1 Piece(s)Available

Same day

Stock

10Flat5196233632000896Double Shielded
1 Piece(s)Available

13 Days or more

10Flat62273333300001423Open Type
1 Piece(s)Available

Same day

Stock

10Flat62273333300001423Double Shielded
1 Piece(s)Available

13 Days or more

10Flat72694563280001983Open Type
1 Piece(s)Available

8 Days or more

10Flat72694563280001983Double Shielded
1 Piece(s)Available

8 Days or more

10Flat82894563280001983Open Type
1 Piece(s)Available

8 Days or more

10Flat82894563280001983Double Shielded
1 Piece(s)Available

13 Days or more

10Flat930104659240002080Open Type
1 Piece(s)Available

8 Days or more

10Flat930104659240002080Double Shielded
1 Piece(s)Available

8 Days or more

10Flat251.51698500050Open Type
1 Piece(s)Available

8 Days or more

10Flat2.562.62097100074Double Shielded
1 Piece(s)Available

8 Days or more

10Flat252.31698500050Double Shielded
1 Piece(s)Available

8 Days or more

10Flat37231163000112Open Type
1 Piece(s)Available

8 Days or more

10Flat37331163000112Double Shielded
1 Piece(s)Available

8 Days or more

10Flat492.564153000227Open Type
1 Piece(s)Available

8 Days or more

10Flat511371645000282Open Type
1 Piece(s)Available

8 Days or more

10Flat511571645000282Double Shielded
1 Piece(s)Available

8 Days or more

10Flat6133.5108240000442Open Type
1 Piece(s)Available

8 Days or more

10Flat6135108240000442Double Shielded
1 Piece(s)Available

8 Days or more

10Flat7143.5117340000513Open Type
1 Piece(s)Available

8 Days or more

10Flat7145117340000513Double Shielded
1 Piece(s)Available

8 Days or more

10Flat8164125236000592Open Type
1 Piece(s)Available

8 Days or more

10Flat8165125236000592Double Shielded
1 Piece(s)Available

8 Days or more

10Flat9174132736000668Open Type
1 Piece(s)Available

8 Days or more

10Flat9175132736000668Double Shielded
1 Piece(s)Available

8 Days or more

10Flat2633307500099Double Shielded
1 Piece(s)Available

8 Days or more

10Flat38455860000180Double Shielded
1 Piece(s)Available

8 Days or more

10Flat411495748000350Double Shielded
1 Piece(s)Available

8 Days or more

10Flat5134107743000432Double Shielded
1 Piece(s)Available

8 Days or more

10Flat6155134040000523Double Shielded
1 Piece(s)Available

13 Days or more

10Flat7175160536000719Open Type
1 Piece(s)Available

8 Days or more

10Flat7175160536000719Double Shielded
1 Piece(s)Available

8 Days or more

10Flat8196223736000917Double Contact Sealed
1 Piece(s)Available

8 Days or more

10Flat8196223736000917Double Shielded
1 Piece(s)Available

13 Days or more

10Flat92062467340001081Open Type
1 Piece(s)Available

8 Days or more

10Flat92062467340001081Double Shielded

Loading...

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Grade 0
Specifications/Environment Standard Load Direction Radial Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Steel Retainer Type Punching

Additional Products in this Category

Tech Support