(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
TAC SD-C food heat-resistance specification. This includes excellent heat resistance. (Upper limit of 80°C on use). · Food hose, fully conforming to Ministry of Health, Labor, and Welfare (MHLW) Notification No. 267 and 201.
[Features]
・This is a TAC SD-C food heat resistant specification.
・Boasts excellent heat resistance. (Upper temperature limit of 80℃ in use)
・This uses non-phthalate plasticizers and conforms to the Ministry of Health, Labor and Welfare Bulletin No. 267 enacted from August 1st 2003. (Those using or selling in violation of this provision shall be subject to a prison term of six months or less or a fine or 300, 000 yen. )
This can be used for fatty and oily foods (fully compatible with the Ministry of Health, Labor and Welfare Bulletin No. 201).
Part Number |
---|
22108-25-[1-50/1] |
22108-32-[1-50/1] |
22108-38-[1-50/1] |
22108-75-[1-50/1] |
Loading...
Applicable Fluid | Water / Foods | Mounting Metal Pieces(Fittings etc.,) | No | Hose Material | Abrasion Resistant Special Urethane Resisn + PVC + Fiber Reinforcement + Ground Wire |
---|---|---|---|---|---|
Color | Translucent White | Properties | Heat resistant / Vacuum | Use Temperature Range, Suction(℃) | 30~80 |
Operating Temperature Range, Delivery Discharge(℃) | 30~80 | Permitted Pressure (80°C)(MPa) | 0.20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy