(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Antistatic, 21177 Series

Duct Hose - Antistatic, 21177 Series

Hose that adds an antistatic effect to the TAC Eco duct.

[Features]
The antistatic effect and TAC eco duct has been added.
· Can be used for food applications

PDF

Part Number

Configured Part Number is shown.

Part Number
21177-38-[1-30/1]
21177-50-[1-30/1]
21177-65-[1-30/1]
21177-75-[1-30/1]
21177-100-[1-30/1]
21177-125-[1-20/1]
21177-150-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch) Length
(m)
1 Piece(s)

14 Days or more

1045.0380.0450381 1/21 ~ 30
1 Piece(s)

14 Days or more

1059.050.80.04605021 ~ 30
1 Piece(s)

14 Days or more

107263.50.0375652 1/21 ~ 30
1 Piece(s)

14 Days or more

108576.20.03907531 ~ 30
1 Piece(s)

13 Days or more

10111.5101.60.0311010041 ~ 30
1 Piece(s)

13 Days or more

10138.51270.0213512551 ~ 20
1 Piece(s)

13 Days or more

10164152.40.0216015061 ~ 20

Loading...

  1. 1

Basic Information

Properties Standard / Antistatic Performance / Abrasion Resistance Cutting Service Usage Presence Color Transparency
Applicable Fluid Powder / Air Operating Temperature Range(℃) -20::50

Additional Products in this Category

Tech Support