(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Compact, Lightweight, Collapsible, DC-AC Series

Duct Hose - Compact, Lightweight, Collapsible, DC-AC Series

Can be extended or contracted freely and stored at a compact size 1/3 - 1/3.5 of its extended length. Has a large mouth, but is lightweight at φ200 - 2㎏/m, and can be made compact for easy transportation.

Part Number

Configured Part Number is shown.

DC-AC-350-[1-10/1]

Part Number
DC-AC-350-[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

16 Days or more

1 ~ 10

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Properties Standard Cutting Service Usage Presence
Color Gray O.D.(φ) 367.0 I.D.(φ) 350
Applicable Fluid Air Maximum Allowable Pressure (Normal Temperature)(MPa) 0.005 Allowable Bending Radius(mm) 350
Nominal diameter mm (inch) 350(14)

Additional Products in this Category

Tech Support