(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Compact, Lightweight, Collapsible, DC-FT Series

Duct Hose - Compact, Lightweight, Collapsible, DC-FT Series
  • Volume Discount

Lightweight and expands/contracts freely. Goes down to 1/3-1/4 of its length, minimizing storage space before mounting. Easy Cutting/mounting for simple pipe work.

Part Number

Configured Part Number is shown.

Part Number
DC-FT-050-05
DC-FT-065-05
DC-FT-075-05
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Allowable Bending Radius
(mm)
Nominal diameter mm (inch)
1 Piece(s)Available

8 Days or more

58.0554050(2)
1 Piece(s)Available

8 Days or more

73.0705565(2 1/2)
1 Piece(s)Available

8 Days or more

82796075(3)

Loading...

  1. 1

Basic Information

Material Olefin Type Resin + Steel Wire Properties Standard Cutting Service Usage No
Color White Applicable Fluid Air Operating Temperature Range(℃) -20::80
Length(m) 5

Additional Products in this Category

Tech Support