(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - PVC, Lightweight, Low Flow Resistant, DC-NS Series

Duct Hose - PVC, Lightweight, Low Flow Resistant, DC-NS Series

The weight of the duct has been successfully reduced by 40% compared to conventional PVC ducts. A smooth inner surface design with increased ventilation and exhaust efficiency. This product has excellent antistatic effectiveness with a heat-resistance performance to prevent deformation at high temperatures.

[Features]
· The NSD duct provides a 40% weight reduction compared to conventional PVC ducts.
· Easy to carry to increase work efficiency.
· The inner surface of the NSD duct has been smoothed to a smoothness that is equivalent to PVC duct with increased ventilation and exhaust efficiency.
· In a heat-test experiment, the NSD and PVC ducts were secured into a U-shape inside a constant-temperature room. The temperature inside the room was gradually increased. The PVC duct Hybrid Shape at 60℃, whereas the NSD duct did not.
· The NSD duct is a hose that has an antistatic effect due to antistatic agents that have been incorporated into the hose material.

Part Number

Configured Part Number is shown.

Part Number
DC-NS-D-038-[1-50/1]
DC-NS-D-065-[1-30/1]
DC-NS-D-100-[1-30/1]
DC-NS-D-125-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Maximum Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Length
(m)
Nominal diameter mm (inch)
1 Piece(s)

16 Days or more

44.538.10.06381 ~ 5038(1 1/2)
1 Piece(s)

16 Days or more

71.662.40.04651 ~ 3065(2 1/2)
1 Piece(s)

17 Days or more

110.5101.00.031001 ~ 30100(4)
1 Piece(s)

12 Days or more

137125.90.021251 ~ 20125(5)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Maximum Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Length
(m)
Nominal diameter mm (inch)

Loading...

  1. 1

Basic Information

Material Thermoplastic Elastomer+Olefin Based Resin Properties Standard / Antistatic Performance / Heat resistant Cutting Service Usage Presence
Color Gray Applicable Fluid Air Operating Temperature Range(℃) -20::70

Additional Products in this Category

Tech Support