(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - TK series fixed plate (light loads) (Gold Caster). (Part Numbers)

Casters - TK series fixed plate (light loads) (Gold Caster).
  • Volume Discount

TK (Gold Caster) series light duty steel fixed plate casters with allowable loads from 29.4 to 63.7daN. Wheel materials available in Nylon, Urethane and rubber, resistant to abrasion, gasoline, oil, chemical and cold resistance. Wide range of configurable dimensions.

Part Number
TK-75N
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

11 Days or more

35.01~80.0063.790[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270607525

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Light Load
Bearing No

Please check the type/dimensions/specifications of the part TK-75N in the Casters - TK series fixed plate (light loads) (Gold Caster). series.

Products like this...

Part Number
TK-50U
TK-65N
TK-65R
TK-65U
TK-75R
TK-75U
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

11 Days or more

~35.0034.365UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance463559495020
1 Piece(s)Available

11 Days or more

35.01~80.0053.980[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold Resistance554270606525
1 Piece(s)Available

11 Days or more

35.01~80.0039.280[Rubber] RubberAbrasion Resistance / Cold Resistance554270606525
1 Piece(s)Available

11 Days or more

35.01~80.0053.980UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance554270606525
1 Piece(s)Available

11 Days or more

35.01~80.004990[Rubber] RubberAbrasion Resistance / Cold Resistance554270607525
1 Piece(s)Available

11 Days or more

35.01~80.0063.790UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance554270607525

Additional Products in this Category

Tech Support