(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Steel turntable, with rotation stop, EJ series (light loads). (Part Numbers)

Casters - Steel turntable, with rotation stop, EJ series (light loads).
  • Volume Discount

Casters with steel swivel plate, with rotation stop, EJ series for light loads, resistant to abrasion, gasoline, oil, chemical and cold resistance. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

EJ-100U-S

Part Number
EJ-100U-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing Max
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0058.8122UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810027No-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load

Please check the type/dimensions/specifications of the part EJ-100U-S in the Casters - Steel turntable, with rotation stop, EJ series (light loads). series.

Products like this...

Part Number
EJ-100NRB-S
EJ-100R
EJ-100R-S
EJ-100UB
EJ-100UB-S
EJ-50N
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing Max
1 Piece(s)Available

14 Days or more

With Rotation Stopper35.01~80.0049122[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available-
1 Piece(s)Available

11 Days or more

No35.01~80.0049122[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-
1 Piece(s)Available

8 Days or more

With Rotation Stopper35.01~80.0049122[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-
1 Piece(s)Available

11 Days or more

No35.01~80.0049122UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810027Available-
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0049122UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810027AvailablePlease check the EJ-100UB-S toconfirm the correct
1 Piece(s)Available

11 Days or more

No35.01~80.0039.265[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold Resistance562870425020No-

Additional Products in this Category

Tech Support