(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Steel turntable, with rotation stop, EJ series (light loads). (Part Numbers)

Casters - Steel turntable, with rotation stop, EJ series (light loads).
  • Volume Discount

Casters with steel swivel plate, with rotation stop, EJ series for light loads, resistant to abrasion, gasoline, oil, chemical and cold resistance. Wide range of configurable dimensions.

Part Number
EJ-75N
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing Max
1 Piece(s)Available

11 Days or more

No35.01~80.004992[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870427520No-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load

Please check the type/dimensions/specifications of the part EJ-75N in the Casters - Steel turntable, with rotation stop, EJ series (light loads). series.

Products like this...

Part Number
EJ-100NRB-S
EJ-100R
EJ-100R-S
EJ-75N-S
EJ-75R-S
EJ-75U
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing Max
1 Piece(s)Available

14 Days or more

With Rotation Stopper35.01~80.0049122[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available-
1 Piece(s)Available

11 Days or more

No35.01~80.0049122[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-
1 Piece(s)Available

8 Days or more

With Rotation Stopper35.01~80.0049122[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.004992[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold Resistance562870427520No-
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0039.292[Rubber] RubberAbrasion Resistance / Cold Resistance562870427520No-
1 Piece(s)Available

11 Days or more

No35.01~80.004992UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance562870427520No-

Additional Products in this Category

Tech Support