(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With steel swivel plate, HJ series (heavy duty). (Part Numbers)

Casters - With steel swivel plate, HJ series (heavy duty).
  • Volume Discount

Heavy duty steel swivel casters HJ series, with circular bore, for simplified logistics, hand truck. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

HJ-100RB

Part Number
HJ-100RB
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

No140.01~220.00196144[Rubber] RubberAbrasion Resistance / Cold Resistance808010810810050Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Heavy Load

Please check the type/dimensions/specifications of the part HJ-100RB in the Casters - With steel swivel plate, HJ series (heavy duty). series.

Products like this...

Part Number
HJ-100MCB
HJ-100MCB-S
HJ-100RB-S
HJ-100UB
HJ-100UB-S
HJ-130MCB
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

8 Days or more

No320.01~485.00441144[Nylon] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance / Heat resistant808010810810045Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper320.01~485.00441144[Nylon] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance / Heat resistant808010810810045Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper140.01~220.00196144[Rubber] RubberAbrasion Resistance / Cold Resistance808010810810050Available
1 Piece(s)Available

17 Days or more

No220.01~320.00294144UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance808010810810050Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper220.01~320.00294144UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance808010810810050Available
1 Piece(s)Available

11 Days or more

No485.01~750.00539177[Nylon] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance / Heat resistant808010810813050Available

Additional Products in this Category

Tech Support