(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Resin Coated Pipe Fitting - Coated Fitting Unequal Diameter Elbow

Resin Coated Pipe Fitting - Coated Fitting Unequal Diameter Elbow
  • Volume Discount

[Features]
· A coated fitting with an unequal diameter elbow having resin coating with epoxy resin baked paint finish on the interior, and threaded portion subjected to anti-rust treatment.
· Lightweight.
· Tough materials.
· Carton packaging for easy handling.

Part Number

Configured Part Number is shown.

Part Number
RL-20X15A-C
RL-25X20A-C
RL-50X40A-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support