(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Tube Fitting Tees

Stainless Steel Screw-in Tube Fitting Tees

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A stainless steel, threaded, cheese joint pipe fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, steam, chemicals, oil

Part Number

Configured Part Number is shown.

Part Number
T-6A-SUS
T-6A-SUS-N
T-8A-SUS
T-8A-SUS-N
T-10A-SUS
T-10A-SUS-N
T-15A-SUS
T-15A-SUS-N
T-20A-SUS
T-20A-SUS-N
T-25A-SUS
T-25A-SUS-N
T-32A-SUS
T-32A-SUS-N
T-40A-SUS
T-40A-SUS-N
T-50A-SUS
T-50A-SUS-N
T-65A-SUS
T-100A-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Band (end thickness shape)
1 Piece(s)Available

8 Days or more

101/8B(6A)Presence
1 Piece(s)Available

8 Days or more

101/8B(6A)No
1 Piece(s)Available

8 Days or more

101/4B(8A)Presence
1 Piece(s)Available

8 Days or more

101/4B(8A)No
1 Piece(s)Available

8 Days or more

103/8B(10A)Presence
1 Piece(s)Available

8 Days or more

103/8B(10A)No
1 Piece(s)Available

8 Days or more

101/2B(15A)Presence
1 Piece(s)Available

8 Days or more

101/2B(15A)No
1 Piece(s)Available

8 Days or more

103/4B(20A)Presence
1 Piece(s)Available

8 Days or more

103/4B(20A)No
1 Piece(s)Available

8 Days or more

101B(25A)Presence
1 Piece(s)Available

8 Days or more

101B(25A)No
1 Piece(s)Available

8 Days or more

101 1/4B(32A)Presence
1 Piece(s)Available

11 Days or more

101 1/4B(32A)No
1 Piece(s)Available

8 Days or more

101 1/2B(40A)Presence
1 Piece(s)Available

8 Days or more

101 1/2B(40A)No
1 Piece(s)Available

8 Days or more

102B(50A)Presence
1 Piece(s)Available

8 Days or more

102B(50A)No
1 Piece(s)Available

8 Days or more

102 1/2B(65A)Presence
1 Piece(s)Available

11 Days or more

104B(100A)Presence

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air / Steam / Chemical / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support