(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring - Brass, Compression Ring Fitting, ARR Series (ARR-06008)

Part Number

Configured Part Number is shown.

ARR-06008

Part Number
ARR-06008
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

10667.0

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Ring Material (Related Components) Brass (cadmium-free)
Surface Treatment (Related Components) No Applicable Fluids (related parts) Air Applicable Temperature Range (associated part) *Use in a non-freezing range(℃) -20~150
Max. Operating Pressure (Related Parts)(MPa) 7 Normal Operating Pressure(MPa) 3.5

Please check the type/dimensions/specifications of the part ARR-06008 in the Ring - Brass, Compression Ring Fitting, ARR Series series.

Products like this...

Part Number
ARR-08008
ARR-10008
ARR-15008
ARR-16008
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

10887.5
1 Piece(s)Available

8 Days or more

1010108.5
1 Piece(s)Available

8 Days or more

10151511.5
1 Piece(s)Available

8 Days or more

10161612.0

Additional Products in this Category

Tech Support