(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flare Nut

Part Number

Configured Part Number is shown.

AFN-06918

Part Number
AFN-06918
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Nut Material (Related Components) Brass (cadmium-free)
Surface Treatment (Related Components) No Applicable Fluids (related parts) Air Applicable Temperature Range (associated part) *Use in a non-freezing range(℃) -20~150
Max. Operating Pressure (Related Parts)(MPa) 7 Mounting Screw Type (Related Parts) U Nominal Mounting Screw( Related Parts) 7/16B
Nominal (Related Parts)(mm) 6 Applicable Pipe O.D. (related parts)(mm) 6 Normal Operating Pressure(MPa) 3.5
Length L(mm) 15.0

Please check the type/dimensions/specifications of the part AFN-06918 in the Flare Nut series.

Additional Products in this Category

Tech Support